PROGRESS LIGHTING
PROG_P540011_103_PRODIMAGE
PROG_P540011_103_PRODIMAGE
PROG_P540011_103_top_PRODIMAGE
PROG_P540011_103_straight_PRODIMAGE
+4
PROG_Abbot_Antique_Pewter_GeneralLit

Abbott Collection One-Light Post Lantern

$245.85 USD
OR

Brand:

Progress Lighting

Catalog ID:

P540011-103

Collection name:

Abbott

Distinctive forms with ancient roots are featured in this post lantern from the Abbott Collection. Transparency, depth and dimension are all on display to highlight the clear seeded glass and sweeping details within the Antique Pewter frame.

  • Clear seeded glass, heavy forged details and curving metal accents hearkens back to a Colonial era
  • The post lantern makes a distinguished greeting at your home’s front walk
  • The classic lines and sweeping details of the lantern design make it ideal for Traditional settings
  • Antique Pewter finish lends an authentically historic feel
  • Measures 8 1/4in W x 18 1/2in ht.
  • Fits 3in post (sold separately)
  • Uses one medium base bulb, 100-watt max., and are perfectly compatible with a wide variety of bulbs including LED, Vintage ST64 and more (all sold separately)
  • CSA Safety listed for use in wet locations
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality
  • Includes installation instructions and mounting hardware
  • Coordinating fixtures available

Product details

General

Can be mounted up or down

No

Catalog Number

P540011-103

Category General

Post

Color

Gray

Color Generic

Grey

Construction Material - Main

Die-Cast Aluminum

Convertible fixture includes both mounts

No

Dusk to Dawn

No

Finish Name

Antique Pewter

Finish Type

Painted

Fixture Type

Outdoor Post

Glass

Clear Seeded

Indoor/Outdoor

Outdoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Craftsman
  • Modern
  • Modern Craftsman
  • Transitional

Mount location

Post

Mounting for outlet box included

No

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

Outdoor

Socket Base Type - Main

E26

Socket Type

socket

Socket type material

porcelain

Style

New Traditional

UPC

785247226757

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

8.25 in x 8.25 in x 18.5 in

Height

18.5 in

Length

8.25 in

Note Weight of fixture exceeds NEC limits

No

Weight

6.16 lb

Width

8.25 in

Width Diameter Descriptor

sq.

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

100 W

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cCSAus

Certified Listed Location

Wet Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

24

Resources

Instruction Sheet Number

93098333