PROGRESS LIGHTING
Image of P2666-31M Accessory Ceiling Fan Canopy Matte Black
Image of P2666-31M Accessory Ceiling Fan Canopy Matte Black

Accessory Ceiling Fan Canopy Matte Black

$41.25 USD

Brand: Progress Lighting

Catalog ID: P2666-31M

Collection name: Accessory Canopy

Product details

General

Can be mounted up or down

No

Catalog Number

P2666-31M

Category General

Fans

Color

Black

Color Generic

Black

Construction Material - Main

Steel

Finish Name

Matte Black

Finish Type

Powder Coat

Fixture Type

Ceiling Fan Control

Lamp Included

No

Mount location

Ceiling

New Products

No

Power Source Required?

No

Quick Link connector

No

Service Life

On Website=Yes

UPC

785247248872

Warranty Length

1-year Limited Warranty

Weight Load Rating

35 lb

Dimensions

Dimensions

6.625 in x 6.625 in x 4 in

Height

4 in

Length

6.625 in

Note Weight of fixture exceeds NEC limits

No

Weight

1.6 lb

Width

6.625 in

Width Diameter Descriptor

dia.

Certifications And Compliance

DarkSky

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

N/A

Title 24

No

Logistics

Carton Quantity

12

Resources

Instruction Sheet Number

93102260

Resources and downloads