PROGRESS LIGHTING
PROG_P8757_151_PRODIMAGE
PROG_P8757_151_PRODIMAGE
PROG_Extra-chain_app_shot_example
PROG_Extra-chain_app_shot_2_example

Accessory Chain - 10' of 9 Gauge Chain in Cottage White

$59.62 USD
OR

Brand:

Progress Lighting

Catalog ID:

P8757-151

Collection name:

Accessory Chain

Ten feet of 9 gauge chain in Cottage White finish. Solid chain permits installation of chain-hung fixtures on high ceilings. Maximum fixture weight 50 lbs.

  • Cottage White Finish
  • Standard 3 o'clock cut, oval chain.
  • 10 Ft. overall length - may be shortened as needed.
  • 9 gauge, 50 lbs. maximum weight.

Product details

General

Can be mounted up or down

No

Catalog Number

P8757-151

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

White

Color Generic

White

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

Finish Name

Cottage White

Finish Type

Painted

Fixture Type

Accessory

Indoor/Outdoor

Indoor & Outdoor

Lamp Included

No

Max Load Lbs.

50 lb

Mount location

Ceiling

Mounting for outlet box included

No

New Products

No

Power Source

N/A

Power Source Required?

No

Prewired

No

Socket Type

sockets

UPC

785247226993

Warranty Length

1-year Limited Warranty

Weight Load Rating (Design/Test)

50 lb

Dimensions

Dimensions

1 in x 1 in x 120 in

Gross Weight with Packaging

1.54 lb

Height

120 in

Length

1 in

Note Weight of fixture exceeds NEC limits

No

Weight

1.5 lb

Width

1 in

Width Diameter Descriptor

W.

Certifications And Compliance

Buy American Compliant

No

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

N/A

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

1152