PROGRESS LIGHTING
PROG_P8757_15_PRODIMAGE
PROG_P8757_15_PRODIMAGE
PROG_Extra-chain_app_shot_example
PROG_Extra-chain_app_shot_2_example

Accessory Chain - 10' of 9 Gauge Chain in Polished Chrome

$59.62 USD
OR

Brand:

Progress Lighting

Catalog ID:

P8757-15

Collection name:

Accessory Chain

Ten feet of 9 gauge chain in Polished Chrome finish. Solid chain permits installation of chain-hung fixtures on high ceilings. Maximum fixture weight 50 lbs.

  • Polished Chrome finish.
  • Standard 3 o'clock cut, oval chain.
  • 10 Ft. overall length - may be shortened as needed.
  • 9 gauge, 50 lbs. maximum weight.

Product details

General

Can be mounted up or down

No

Catalog Number

P8757-15

Category General

Accessories

Chain gauge

9 Gauge

Coating

plated

Color

Chrome

Color Generic

Grey

Construction Material - Main

Steel

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Polished Chrome

Finish Type

Plated

Fixture Type

Accessory

Indoor/Outdoor

Indoor & Outdoor

Lamp Included

No

Lifestyle

  • Commodity
  • Utilitarian

Max Load Lbs.

50 lb

Mount location

Ceiling

Mounting for outlet box included

No

New Products

No

Photocell

No

Power Source

N/A

Power Source Required?

No

Prewired

No

Style

Utilitarian/Commodity

UPC

785247188062

Warranty Length

1-year Limited Warranty

Weight Load Rating (Design/Test)

50 lb

Dimensions

Dimensions

1 in x 1 in x 120 in

Gross Weight with Packaging

1.54 lb

Height

120 in

Length

1 in

Note Weight of fixture exceeds NEC limits

No

Weight

1.3 lb

Width

1 in

Width Diameter Descriptor

W.

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

N/A

Title 22

No

Title 24

No

Logistics

Carton Quantity

1 EA

Pallet Quantity

2673