PROGRESS LIGHTING
Image of P8758-163 Accessory Chain - 48-inch of 9 Gauge Chain in Vintage Brass
Image of P8758-163 Accessory Chain - 48-inch of 9 Gauge Chain in Vintage Brass
Image of P8758-163 Accessory Chain - 48-inch of 9 Gauge Chain in Vintage Brass
Image of P8758-163 Accessory Chain - 48-inch of 9 Gauge Chain in Vintage Brass

Accessory Chain - 48-inch of 9 Gauge Chain in Vintage Brass

$24.42 USD

Brand: Progress Lighting

Catalog ID: P8758-163

Collection name: Accessory Chain

Customize your lighting design with the 48-Inch Vintage Brass Accessory Chain ideal for a variety of ceiling heights. 9-gauge of 48 inch accessory chain is available when you need extra chain for mounting to tall ceilings.

  • Additional chain for chain-hung fixtures for tall ceilings
  • Two-feet, 48 inches of 9-gauge chain
  • Coated in a vintage brass finish
  • Constructed from steel to ensure a long product lifespan
  • Measures 48 in. length by 1,125 in. width
  • Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support

Product details

General

Can be mounted up or down

No

Catalog Number

P8758-163

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Brass

Color Generic

Brass

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

No

Finish Name

Vintage Brass

Finish Type

Plated

Fire Resistance

No

Fixture Type

Accessory

Lamp Included

No

Lifestyle

Transitional

Max Load Lbs.

50 lb

Mount location

Ceiling

New Products

Yes

Photocell

No

Post top fits standard

No

Power Source

Not Powered

Power Source Required?

No

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Kitchen
  • Bar
  • Dining Room

Service Life

On Website=Yes

UPC

785247252510

Warranty Length

1-year Limited Warranty

Weight Load Rating

50 lb

Dimensions

Dimensions

0.5 in x 0.5 in x 48 in

Height

48 in

Length

0.5 in

Length - Installed

48 in

Note Weight of fixture exceeds NEC limits

No

Weight

0.61 lb

Width

0.5 in

Width Diameter Descriptor

W.

Certifications And Compliance

Americans with Disabilities Act

No

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

N/A

Title 22

No

Title 24

No

Logistics

Carton Quantity

30