PROG_P2143_1530K9_PRODIMAGE
PROG_P2143_1530K9_PRODIMAGE
PROG_PL_1596_Dimming_info-Graphic
PROG_LED_CRI_ColorTemp_Info-Graphic
PROG_Integrated_LED_info-Graphic

Ace LED Collection Two-Light Polished Chrome Etched Glass Modern LED Bath Vanity Light

$248.05 USD
OR

Brand:

Progress Lighting

Catalog ID:

P2143-1530K9

Collection name:

Ace LED

Two-Light LED modern wall fixture in Polished Chrome with geometric frosted glass shades and a replaceable LED module. This modern fixture is perfect for the bathroom. 3000K color temperature and 90 plus CRI.

  • Ideal for a bathroom and powder room.
  • Perfect for modern style settings
  • Crisp polished chrome finish
  • Elegant etched glass shades
  • Fixture can mount horizontal and vertical
  • Includes 2 LED modules (9 W), 1164 lumens, 3000 K, 90 CRI, dimmable
  • Measures 15.5-inch width by 4.75-inch height by 4-inch (extends from wall)
  • Certifications: cCSAus Damp Location Listed
  • Pairs with a variety of lighting fixtures by Progress Lighting
  • Our 5-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.

Product details

General

Can be mounted up or down
No
Category General
Bath & Vanity
Color
Chrome
Color Generic
Grey
Color Rendering Index (CRI)
90 CRI
Color Temperature
3000 K
Construction Material - Main
Steel
Dimming Protocol
ELV/Reverse Phase
Dimming Range
10%
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Polished Chrome
Finish Type
Plated
Fixture Type
Bath & Vanity
Glass
Etched
Lamp Included
Yes
Lamp Shape
LED
Lamp Type
Module
Lamp Type Actual
LED
Lamp Type Basic
Solid State
Lifestyle
Modern
Light Source
LED
LM-79 Lumens
1164 lm
LM-79 Lumens per Watt
73.2 Lum/Watt
Mount location
Wall
Mounting for outlet box included
strap
New Products
No
Number of Lamps
2
Number of Lamps Total
2
Operating Temperature
30 °C
Operating Temperature Celcius Max
30 °C
Photocell
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
Bathroom
Socket Base Type - Main
Module
Spacing
3.85 | 1.58 | 0.81
Starting Temperature - Minimum
-30 °C
Style
Modern
Sub Brand
Progress LED
Type
Vanity Light
UPC
785247193493
Warranty Length
5-year Limited Warranty

Dimensions

Depth
4 in
Dimensions
15.5 in x 4 in x 4.75 in
Gross Weight with Packaging
3.73 lb
Height
4.75 in
Height to Center
2.375 in
Length
15.5 in
Note Weight of fixture exceeds NEC limits
No
Weight
3.73 lb
Width
4 in
Width Diameter Descriptor
Depth

Electrical Ratings

Amperage Rating
0.15 A
Frequency Rating
60 Hz
Lamp Wattage
9 W
Lumens Per Watt
73.2 Lum/Watt
Power Factor
Greater than 0.90
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cCSAus
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
Yes
ENERGY STAR Certified
Yes
EnergyStar
Yes
Industry Standard(s)
Meets FCC Title 47, Part 15 Class B
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No
TM-21
60000

Logistics

Carton Quantity
1
Pallet Quantity
70

Resources

Instruction Sheet Number
93060551

Resources and downloads