Fundamentally modern but with a traditional twist, the Adley vanity light combines a clear glass shade with a curved edge backplate and a simple, straight bar finished in lustrous satin brass. This light is an elegant choice for illuminating new traditional and transitional settings.
- Add beautiful illumination to bathrooms, vanities, powder rooms, halls and foyers with the Adley Collection Vanity Light
- Its simple curved style is perfect for new traditional, traditional, and transitional style settings
- Finished in golden satin brass offering an elegant touch to the bath
- A crisp clear glass shade delivers glowing illumination, offering the ideal amount of task lighting
- Mount the light fixture with the glass facing up or down for more design flexibility
- Uses (1) 60-Watt maximum, medium base bulbs or LED equivalent, that is sold separately, and dimmable when used in conjunction with a dimmable bulb
- Measures 4.5-inch width by 7.75-inch height by 6-inch (extends from wall)
- Certifications: cULus Damp Location listed, fixture can be used in rooms where moisture may be present
- Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.
- Includes installation instructions and mounting hardware for a quick, easy installation
- Progress Lighting products are designed for exceptional quality, reliability, and functionality