PROG_P300156_104_herolit_PRODIMAGE
PROG_P300156_104_herolit_PRODIMAGE
PROG_PL_1596_E26_A19-clear_Dimmable_Lamp_Graphic
PROG_P300156_104_straight_PRODIMAGE
+2
PROG_Adley_Polished_Nickel_GeneralLit

Adley Collection Three-Light Polished Nickel Clear Glass New Traditional Bath Vanity Light

$178.42 USD
OR

Brand:

Progress Lighting

Catalog ID:

P300156-104

Collection name:

Adley

Fundamentally modern but with a traditional twist, the Adley vanity light combines clear glass shades with a curved edge backplate and a simple, straight bar finished in beautiful polished nickel. This light is an elegant choice for illuminating new traditional and transitional settings.

  • Add beautiful illumination to bathrooms, vanities and powder rooms with the Adley Collection Vanity Light
  • Its simple curved style is perfect for new traditional, traditional, and transitional style settings
  • Finished in beautiful polished nickel offering an elegant touch to the bath
  • Its crisp clear glass shades deliver glowing illumination, offering the ideal amount of task lighting
  • Mount the light fixture with the glass facing up or down for more design flexibility
  • Uses (3) 60-Watt maximum, medium base bulbs or LED equivalent, that is sold separately, and dimmable when used in conjunction with a dimmable bulb
  • Measures 23-inch width by 7.625-inch height by 6-inch (extends from wall)
  • Certifications: cULus Damp Location listed, fixture can be used in rooms where moisture may be present
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.
  • Includes installation instructions and mounting hardware for a quick, easy installation
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality

Product details

General

Can be mounted up or down
Yes
Category General
Bath & Vanity
Color
Nickel
Color Generic
Grey
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Polished Nickel
Finish Type
Plated
Fixture Type
Bath & Vanity
Glass
Clear
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
  • New Traditional
  • Traditional
  • Transitional
Mount location
Wall
Mounting for outlet box included
plate
New Products
No
Number of Lamps
3
Number of Lamps Total
3
Photocell
No
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
Bathroom
Socket Base Type - Main
E26
Socket Type
sockets
Socket type material
Porcelain
Style
  • Transitional
  • New Traditional
Type
Vanity Light
UPC
785247232505
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
23 in x 6 in x 7.625 in
Height
7.625 in
Height to Center
5.375 in
Length
23 in
Weight
3.21 lb
Width
6 in
Width Diameter Descriptor
Depth

Electrical Ratings

Frequency Rating
60 Hz
Lamp Wattage
60 W
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
UL/CUL
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
42

Resources

Instruction Sheet Number
93101600