PROGRESS LIGHTING
PROG_P300155_031_herolit_PRODIMAGE
PROG_P300155_031_herolit_PRODIMAGE
PROG_P300155_031_herolitalt_PRODIMAGE
PROG_Sizing_guideline_Bath_Double_2light_info
+6
PROG_PL_1596_E26_A19-clear_Dimmable_Lamp_Graphic

Adley Collection Two-Light Matte Black Clear Glass New Traditional Bath Vanity Light

$138.05 USD
OR

Brand:

Progress Lighting

Catalog ID:

P300155-031

Collection name:

Adley

Fundamentally modern but with a traditional twist, the Adley vanity light combines clear glass shades with a curved edge backplate and a simple, straight bar finished in crisp matte black. This light is an elegant choice for illuminating new traditional and transitional settings.

  • Add beautiful illumination to bathrooms, vanities and powder rooms with the Adley Collection Vanity Light
  • Its simple curved style is perfect for new traditional, traditional, and transitional style settings
  • Finished in a contemporary matte black for a clean, modern look
  • Its crisp clear glass shades deliver glowing illumination, offering the ideal amount of task lighting
  • Mount the light fixture with the glass facing up or down for more design flexibility
  • Uses (2) 60-Watt maximum, medium base bulbs or LED equivalent, that is sold separately, and dimmable when used in conjunction with a dimmable bulb
  • Measures 13.875-inch width by 7.625-inch height by 6-inch (extends from wall)
  • Certifications: cULus Damp Location listed, fixture can be used in rooms where moisture may be present
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.
  • Includes installation instructions and mounting hardware for a quick, easy installation
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality

Product details

General

Can be mounted up or down

Yes

Catalog Number

P300155-031

Category General

Bath & Vanity

Color

Black

Color Generic

Black

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Matte Black

Finish Type

Painted

Fixture Type

Bath & Vanity

Glass

Clear

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • New Traditional
  • Traditional
  • Transitional

Mount location

Wall

Mounting for outlet box included

plate

New Products

No

Number of Lamps

2

Number of Lamps Total

2

Photocell

No

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

Bathroom

Socket Base Type - Main

E26

Socket Type

sockets

Socket type material

Porcelain

Style

  • Transitional
  • New Traditional

Type

Vanity Light

UPC

785247232451

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

13.875 in x 6 in x 7.625 in

Height

7.625 in

Height to Center

5.375 in

Length

13.875 in

Weight

2.33 lb

Width

6 in

Width Diameter Descriptor

Depth

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

60 W

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

UL/CUL

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

70

Resources

Instruction Sheet Number

93101600