PROGRESS LIGHTING
PROG_P350214_163_hero_PRODIMAGE
PROG_P350214_163_hero_PRODIMAGE
play
3D View
PROG_P350214-163-068_Detail_PRODIMAGE
+8
PROG_pl_lumens_chart

Aiken Collection One-Light Vintage Brass Clear Glass Farmhouse Flush Mount Light

$90.09 USD

Brand:

Progress Lighting

Catalog ID:

P350214-163

Collection name:

Aiken

Enjoy delightful details with a charming flush mount from the Aiken Collection. The vintage light base and circular ceiling plate with decorative knobs are coated in a golden vintage brass finish. A light source glows from within a clear glass shade reminiscent of vintage apothecary bottles. This ceiling light will find a home in any farmhouse, coastal, or vintage electric style settings.

  • Ideal for a hall, kitchen, bathroom, or foyer
  • Perfect for farmhouse, coastal, and transitional style settings
  • Golden vintage brass finish
  • Clear glass shade
  • Includes installation instructions and mounting hardware
  • Use 1 medium base base bulb that is sold separately (60 W max - LED/CFL/incandescent)
  • Measures 9-inch length by 9-inch height
  • Certifications: cCSAus Damp Location Listed
  • Pairs with a variety of lighting fixtures by Progress Lighting
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service

Product details

General

Can be mounted up or down

No

Catalog Number

P350214-163

Category General

Close-to-Ceiling

Color

Brass

Color Generic

Brass

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

No

Finish Name

Vintage Brass

Finish Type

Plated

Fixture Type

Flush-Mount

Glass

Clear

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A Lamp

Lamp Type Basic

Incandescent

Lifestyle

  • Farmhouse
  • Coastal
  • Transitional

Light Distribution

Ambient

Mount location

Ceiling Semi-Flush

Mounting for outlet box included

Round Mounting Plate

Mounting Type

Ceiling Semi-Flush

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Photocell

No

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Hall & Foyer
  • Kitchen
  • Bathroom

Socket Base Type - Main

E26

Socket Type

Socket

Socket type material

Porcelain

Type

Glass Shade

UPC

785247250523

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

9 in x 9 in x 9 in

Height

9 in

Length

9 in

Note Weight of fixture exceeds NEC limits

No

Weight

4.5 lb

Width

9 in

Width Diameter Descriptor

dia.

Electrical Ratings

Input Voltage

120 VAC

Lamp Wattage

60 W

Voltage Rating

120 VAC

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cCSAus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Restricted Country and Reason

Mexico

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

60

Resources

Instruction Sheet Number

93139137

Resources and downloads