PROGRESS LIGHTING
PROG_P300322_009_hero_PRODIMAGE
PROG_P300322_009_hero_PRODIMAGE
play
3D View
PROG_P300322-009_end-017_Detail_3_PRODIMAGE
+7
PROG_P300322_009_glass_PRODIMAGE

Aiken Collection Three-Light Clear Glass Brushed Nickel Farmhouse Style Bath Vanity Wall Light

$191.95 USD
OR

Brand:

Progress Lighting

Catalog ID:

P300322-009

Collection name:

Aiken

Fall in love with the charming character of the Aiken Collection 3-Light Clear Glass Brushed Nickel Farmhouse Bath Vanity Light. Cylindrical clear glass shades reminiscent of antique bottles accentuate the bath light's vintage aesthetic. The beveled backplate, curved arms, and decorative vintage light bases are coated in a beautiful brushed nickel finish that will transform any bath from plain to pretty. The bath vanity light's vintage design is ideal for any bathroom in farmhouse and transitional style settings. Mount the bath bracket facing up or down above a bathroom mirror to banish shadows from your face as you get ready for the day or a fun evening out.

  • Application: Ideal for any bathroom.
  • Style: Perfect for farmhouse and transitional style settings.
  • Finish: The beveled backplate, curved arms, and decorative vintage light bases are coated in a beautiful brushed nickel finish that will transform any bath from plain to pretty.
  • Materials: Constructed from steel to ensure a long product lifespan. Mount the bath light facing up or down above a bathroom mirror.
  • Glass: Cylindrical glass shades reminiscent of antique bottles accentuate the bath light's vintage aesthetic.
  • Bulbs: For ideal illumination, use 3 medium base bulbs that are sold separately (60w max - LED/CFL/incandescent). Compatible with dimmable bulbs.
  • Dimensions: Measures 23.375-inch width by 9.875-inch height by 7-inch depth (extends from wall)
  • Certifications: cULus damp location listed.
  • Pairs With: Pairs with a variety of other Progress Lighting fixtures and collections.
  • Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support. Make your purchase today to breathe new life into your lighting design!

Product details

General

Can be mounted up or down

Yes

Catalog Number

P300322-009

Color

Brass

Color Generic

Brass

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Brushed Nickel

Finish Type

Plated

Fixture Type

Bath & Vanity

Glass

Clear

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A Lamp

Lamp Type Basic

Incandescent

Lifestyle

  • Farmhouse
  • Coastal
  • Vintage Electric

Light Distribution

Ambient

Mount location

Wall

Mounting for outlet box included

Round Mounting Plate

Mounting Type

Wall

New Products

No

Number of Lamps

3

Number of Lamps Total

3

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

Bathroom

Socket Base Type - Main

E26

Socket Type

Socket

Socket type material

Porcelain

Type

Vanity light

UPC

785247246496

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

23.375 in x 7 in x 9.875 in

Height

9.875 in

Height to Center

4.1875 in

Length

23.375 in

Note Weight of fixture exceeds NEC limits

No

Weight

5.21 lb

Width

7 in

Width Diameter Descriptor

Extends

Electrical Ratings

Frequency Rating

60 Hz

Input Voltage

120 V

Lamp Wattage

60 W

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cULus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

24

Resources

Instruction Sheet Number

94129419