PROGRESS LIGHTING
Image of P250082-009-WB AirPro 52 in. Brushed Nickel 5-Blade AC Motor Transitional Ceiling Fan with Light
Image of P250082-009-WB AirPro 52 in. Brushed Nickel 5-Blade AC Motor Transitional Ceiling Fan with Light
play
3D View
play
+11
HOW TO SELECT THE PERFECT FAN IN 5 STEPS

AirPro 52 in. Brushed Nickel 5-Blade AC Motor Transitional Ceiling Fan with Light

$209.00 USD
OR

Brand: Progress Lighting

Catalog ID: P250082-009-WB

Collection name: AirPro Builder Fan

The AirPro 52” 5-blade ceiling fan refreshes interiors with a sleek, modern form coated in smooth Brushed Nickel finish. Five clean-lined fan blades extend outward from a streamlined motor housing that contains a powerful AC motor. Its versatile yet timeless design makes it ideal for a wide range of interior décor styles. The fan has an AC motor and is rated for maximum efficiency. A Unipack option packages the light kit so that it ships with the fan, eliminating both the need to order the light kit separately and having the light kit shipped separately from the fan. A shatterproof white Frosted polypropylene dome shade offers durability and optimal, even illumination. Two medium based LED lamps (8.5-Watt, 80CRI, 3000K) are included. An accessory wall and remote control can be added (sold separately). The fan can be installed on a flat or sloped ceiling. The blade arms have Captive Screws allowing for easier installation.

  • The 2-Light AirPro ceiling fan refreshes interiors with a sleek, modern form and a versatile yet timeless design that makes it ideal for a wide range of interior décor styles
  • Ideal for transitional room settings and sized perfectly for living rooms, bedrooms, family rooms and dens
  • 5 sleek reversible fan blades finished in smooth silver or grey weathered wood extend from a clean, modern housing
  • Measures 52 in x 52 in x 16.7 in
  • For ideal illumination, two LED light bulbs are included (8.5-Watt, 3000K, 80CRI) under a Shatterproof white frosted polypropylene dome shade for even illumination
  • Lighting experts recommend installing this fan in a room up to 400 sq. ft. for optimal performance
  • Installation is quick and easy with our Captive Screws system that holds the screws in the fan blade arms
  • Flexible mounting options for standard or sloped ceilings
  • Certifications: UL and Dry Location listed
  • and has an AC motor for increased efficiency
  • Can accept an accessory wall and remote control (sold separately). Includes chrome pull chain.

Product details

General

Can be mounted up or down

No

Catalog Number

P250082-009-WB

Color

Nickel

Color Generic

Grey

Color Rendering Index (CRI)

80 CRI

Color Temperature

3000 K

Construction Material - Main

Steel

Control

Pullchain

EU RoHS Indicator

Under Review

Fan - Blade finish

  • Silver
  • Grey Weathered Wood

Fan - Blade Pitch

11.5 °

Fan - Fob finsh

Silver

Fan - Motor speed

3 Speed, Manual Reverse

Fan - Pull Chain finish

Chrome

Fan blades finish descriptor

Reversible

Finish Name

Brushed Nickel

Finish Type

Plated

Fixture Type

Ceiling Fan

Glass

Frosted

Indoor/Outdoor

Indoor

Lamp Included

Yes

Lamp Shape

A19

Lamp Type

LED

Lamp Type Actual

A19

Lamp Type Basic

Solid State

Lifestyle

Transitional

Mount location

ceiling downrod

Mounting for outlet box included

Hdwr. Included

Mounting Type

  • Flat Ceiling
  • Sloped Ceiling

New Products

No

Number of Lamps

2

Number of Lamps Total

2

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Living Room
  • Bedroom
  • Family Room

Service Life

On Website=Yes

Socket Base Type - Main

E26

Socket Type

Socket

Switch Type

Pullchain

UPC

785247264353

Warranty Length

30-year Limited Warranty

Dimensions

Dimensions

52 in x 52 in x 16.7 in

Height

16.7 in

Length

52 in

Note Weight of fixture exceeds NEC limits

No

Weight

30.61 lb

Width

52 in

Width Diameter Descriptor

dia.

Electrical Ratings

Frequency Rating

60 Hz

Input Voltage

120 V

Lamp Wattage

8.5 W

Conductor Related

Wire Length

80 in

Certifications And Compliance

Certified Listed

UL

Certified Listed Location

Dry Location Listed

DarkSky

No

ENERGY STAR Certified

No

EPACTairflow efficiency cfmwatt

92 CFM/WATT

EPACTenergy consumption watts

36 W

Industry Standard(s)

FCC Title 47, Part 15, Class B

Other Heavy Metal Content Indicator

No

Title 20

N/A

Title 24

No

TM-21

15000

Logistics

Carton Quantity

1

Pallet Quantity

30

Resources

Instruction Sheet Number

93157637

Media

Videos

play
Ceiling Fan Installation
play
HOW TO SELECT THE PERFECT FAN IN 5 STEPS

3D AR Model