Can be mounted up or down
No
Catalog Number
P250077-009-WB
Color
Nickel
Color Generic
Grey
Color Rendering Index (CRI)
90 CRI
Color Temperature
3000 K
Construction Material - Main
Steel
Control
Pullchain
EU RoHS Indicator
Under Review
Fan - Blade finish
Fan - Blade Pitch
11.5 °
Fan - Fob finsh
Silver
Fan - Motor speed
3 Speed, Manual Reverse
Fan - Pull Chain finish
Chrome
Fan blades finish descriptor
Reversible
Finish Name
Brushed Nickel
Finish Type
Plated
Fixture Type
Ceiling Fan
Glass
Etched White
Indoor/Outdoor
Indoor
Lamp Included
Yes
Lamp Shape
A19
Lamp Type
LED
Lamp Type Actual
A19
Lamp Type Basic
Solid State
Lifestyle
Transitional
Mount location
ceiling downrod
Mounting for outlet box included
Hdwr. Included
Mounting Type
New Products
No
Number of Lamps
4
Number of Lamps Total
4
Power Source
Hardwired
Power Source Required?
Yes
Quick Install canopy
No
Quick Link connector
No
Room Type
Service Life
On Website=Yes
Socket Base Type - Main
E26
Socket Type
Socket
Switch Type
Pullchain
UPC
785247264414
Warranty Length
30-year Limited Warranty
Dimensions
52 in x 52 in x 18.7 in
Height
18.7 in
Length
52 in
Note Weight of fixture exceeds NEC limits
No
Weight
21.62 lb
Width
52 in
Width Diameter Descriptor
dia.
Frequency Rating
60 Hz
Input Voltage
120 V
Lamp Wattage
9 W
Wire Length
80 in
Certified Listed
UL
Certified Listed Location
Dry Location Listed
DarkSky
No
ENERGY STAR Certified
No
EPACTairflow efficiency cfmwatt
111 CFM/WATT
EPACTenergy consumption watts
30 W
Industry Standard(s)
FCC Title 47, Part 15, Class B
Other Heavy Metal Content Indicator
No
Title 20
N/A
Title 24
No
TM-21
25000
Carton Quantity
1
Pallet Quantity
30
Instruction Sheet Number
93157627