PROGRESS LIGHTING
Image of P250078-31M-WB AirPro 52 in. Matte Black 5-Blade AC Motor Transitional Ceiling Fan with Light
Image of P250078-31M-WB AirPro 52 in. Matte Black 5-Blade AC Motor Transitional Ceiling Fan with Light
play
play
HOW TO SELECT THE PERFECT FAN IN 5 STEPS
+9
Image of P250078-31M-WB AirPro 52 in. Matte Black 5-Blade AC Motor Transitional Ceiling Fan with Light

AirPro 52 in. Matte Black 5-Blade AC Motor Transitional Ceiling Fan with Light

$264.00 USD
OR

Brand: Progress Lighting

Catalog ID: P250078-31M-WB

Collection name: AirPro

The AirPro 52” 5-blade ceiling fan refreshes interiors with a sleek, modern form coated in smooth matte black finish. Five clean-lined fan blades extend outward from a streamlined motor housing that contains a powerful AC motor. Its versatile yet timeless design makes it ideal for a wide range of interior décor styles. The fan has an AC motor for maximum efficiency. A shatterproof light shade in Etched White offers durability and optimal, even illumination. Two dimmable medium based LED lamps (9W, 90CRI, 3000K) are included. An accessory wall and remote control can be added (sold separately). The fan can be installed on a flat or sloped ceiling. The blade arms have Captive Screws allowing for easier installation.

  • The 2-Light AirPro ceiling fan refreshes interiors with a sleek, modern form and a versatile yet timeless design that makes it ideal for a wide range of interior décor styles
  • Ideal for transitional room settings and sized perfectly for living rooms, bedrooms, family rooms and dens
  • 5 sleek reversible fan blades finished in smooth black or rustic charcoal extend from a clean, modern housing
  • Measures 52 in x 52 in x 16.7 in
  • For ideal illumination, two dimmable LED light bulbs are included (9-Watt, 3000K, 90CRI), and a shatterproof frosted white polypropylene shade for even illumination
  • Lighting experts recommend installing this fan in a room up to 400 sq. ft. for optimal performance
  • Installation is quick and easy with our Captive Screws system that holds the screws in the fan blade arms
  • Flexible mounting options for standard or sloped ceilings
  • Certifications: Title 24 JA8 rated, UL and Dry Location listed and has an AC motor for increased efficiency
  • Can accept an accessory wall and remote control (sold separately). Includes chrome pull chain.

Product details

General

Can be mounted up or down

No

Catalog Number

P250078-31M-WB

Color

Black

Color Generic

Black

Color Rendering Index (CRI)

90 CRI

Construction Material - Main

Steel

Control

Pullchain

EU RoHS Indicator

Under Review

Fan - Blade finish

  • Black
  • Rustic Charcoal

Fan - Blade Pitch

11.5 °

Fan - Fob finsh

Black

Fan - Motor speed

3 Speed, Manual Reverse

Fan - Pull Chain finish

Chrome

Fan blades finish descriptor

Reversible

Finish Name

Matte Black

Finish Type

Painted

Fixture Type

Ceiling Fan

Glass

Etched White

Indoor/Outdoor

Indoor

Lamp Included

Yes

Lamp Shape

A19

Lamp Type

LED

Lamp Type Actual

A19

Lamp Type Basic

Solid State

Lifestyle

Transitional

Mount location

ceiling downrod

Mounting for outlet box included

Hdwr. Included

Mounting Type

  • Flat Ceiling
  • Sloped Ceiling

New Products

No

Number of Lamps

2

Number of Lamps Total

2

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Living Room
  • Bedroom
  • Family Room

Service Life

On Website=Yes

Socket Base Type - Main

E26

Socket Type

Socket

Switch Type

Pullchain

UPC

785247264452

Warranty Length

30-year Limited Warranty

Dimensions

Dimensions

52 in x 52 in x 16.7 in

Height

16.7 in

Length

52 in

Note Weight of fixture exceeds NEC limits

No

Weight

21.61 lb

Width

52 in

Width Diameter Descriptor

dia.

Electrical Ratings

Frequency Rating

60 Hz

Input Voltage

120 V

Lamp Wattage

9 W

Conductor Related

Wire Length

80 in

Certifications And Compliance

Certified Listed

UL

Certified Listed Location

Dry Location Listed

DarkSky

No

ENERGY STAR Certified

No

EPACTairflow efficiency cfmwatt

111 CFM/WATT

EPACTenergy consumption watts

30 W

Industry Standard(s)

FCC Title 47, Part 15, Class B

Other Heavy Metal Content Indicator

No

Title 20

N/A

Title 24

No

TM-21

25000

Logistics

Carton Quantity

1

Pallet Quantity

30

Resources

Instruction Sheet Number

93157629

Media

Videos

play
Ceiling Fan Installation
play
HOW TO SELECT THE PERFECT FAN IN 5 STEPS