PROG_P250081_030-WB_heroAntique-Wood_PRODIMAGE
PROG_P250081_030-WB_heroAntique-Wood_PRODIMAGE
play
3D View
play
+10

AirPro 52 in. White 5-Blade AC Motor Transitional Ceiling Fan with Light

$209.00 USD
OR

Brand:

Progress Lighting

Catalog ID:

P250081-030-WB

Collection name:

AirPro Builder Fan

The AirPro 52” 5-blade ceiling fan refreshes interiors with a sleek, modern form coated in a crisp White finish. Five clean-lined fan blades extend outward from a streamlined motor housing that contains a powerful AC motor. Its versatile yet timeless design makes it ideal for a wide range of interior décor styles. The fan has an AC motor and is rated for maximum efficiency. A Unipack option packages the light kit so that it ships with the fan, eliminating both the need to order the light kit separately and having the light kit shipped separately from the fan. Four shatterproof white Frosted polypropylene shades offer durability and optimal, even illumination. Four medium based LED lamps (8.5-Watt, 80CRI, 3000K) are included. An accessory wall and remote control can be added (sold separately). The fan can be installed on a flat or sloped ceiling. The blade arms have Captive Screws allowing for easier installation.

  • The 4-Light AirPro ceiling fan refreshes interiors with a sleek, modern form and a versatile yet timeless design that makes it ideal for a wide range of interior décor styles
  • Ideal for transitional room settings and sized perfectly for living rooms, bedrooms, family rooms and dens
  • 5 sleek reversible fan blades finished in smooth white or antique wood extend from a clean, modern housing
  • Measures 52 in x 52 in x 18.7 in
  • For ideal illumination, four LED light bulbs are included (8.5-Watt, 3000K, 80CRI), and four shatterproof frosted white polypropylene shades for even illumination
  • Lighting experts recommend installing this fan in a room up to 400 sq. ft. for optimal performance
  • Installation is quick and easy with our Captive Screws system that holds the screws in the fan blade arms
  • Flexible mounting options for standard or sloped ceilings
  • Certifications: UL and Dry Location listed
  • and has an AC motor for increased efficiency
  • Can accept an accessory wall and remote control (sold separately). Includes chrome pull chain.

Product details

General

Can be mounted up or down
No
Color
White
Color Generic
White
Color Rendering Index (CRI)
80 CRI
Color Temperature
3000 K
Construction Material - Main
Steel
EU RoHS Indicator
Under Review
Fan - Blade finish
  • White
  • Antique Wood
Fan - Blade Pitch
11.5 °
Fan - Fob finsh
White
Fan - Motor speed
3 Speed, Manual Reverse
Fan - Pull Chain finish
Chrome
Fan blades finish descriptor
Reversible
Finish Name
White
Finish Type
Painted
Fixture Type
Ceiling Fan
Glass
Frosted
Lamp Included
Yes
Lamp Shape
A19
Lamp Type
LED
Lamp Type Actual
A19
Lamp Type Basic
Solid State
Lifestyle
Transitional
Mount location
ceiling downrod
Mounting for outlet box included
Hdwr. Included
Mounting Type
  • Flat Ceiling
  • Sloped Ceiling
New Products
No
Number of Lamps
4
Number of Lamps Total
4
Power Source
Hardwired
Power Source Required?
Yes
Quick Install canopy
No
Quick Link connector
No
Room Type
  • Living Room
  • Bedroom
  • Family Room
Socket Base Type - Main
E26
Socket Type
Socket
Switch Type
Pullchain
UPC
785247264339
Warranty Length
30-year Limited Warranty

Dimensions

Dimensions
52 in x 52 in x 18.7 in
Height
18.7 in
Length
52 in
Note Weight of fixture exceeds NEC limits
No
Weight
19.4 lb
Width
52 in
Width Diameter Descriptor
dia.

Electrical Ratings

Frequency Rating
60 Hz
Lamp Wattage
8.5 W

Conductor Related

Wire Length
80 in

Certifications And Compliance

Certified Listed
UL
Certified Listed Location
Dry Location Listed
DarkSky
No
ENERGY STAR Certified
No
EPACTairflow efficiency cfmwatt
93 CFM/WATT
EPACTenergy consumption watts
36 W
Industry Standard(s)
FCC Title 47, Part 15, Class B
Other Heavy Metal Content Indicator
No
Title 20
N/A
Title 24
No
TM-21
15000

Logistics

Carton Quantity
1

Resources

Instruction Sheet Number
93157633

Resources and downloads

Installation Manuals

Product Cross Section Image(s)

Videos

play
Ceiling Fan Installation
play
Ceiling Fan Installation
play
HOW TO SELECT THE PERFECT FAN IN 5 STEPS

3D AR Model