PROGRESS LIGHTING
Image of P250080-030 AirPro 52 in. White 5-Blade AC Motor Transitional Ceiling Fan
Image of P250080-030 AirPro 52 in. White 5-Blade AC Motor Transitional Ceiling Fan
play
3D View
play
+10
HOW TO SELECT THE PERFECT FAN IN 5 STEPS

AirPro 52 in. White 5-Blade AC Motor Transitional Ceiling Fan

$143.00 USD
OR

Brand: Progress Lighting

Catalog ID: P250080-030

Collection name: AirPro Builder Fan

The AirPro 52” 5-blade ceiling fan refreshes interiors with a sleek, modern form coated in a crisp White finish. Five clean-lined fan blades extend outward from a streamlined motor housing that contains a powerful AC motor. Its versatile yet timeless design makes it ideal for a wide range of interior décor styles. The fan has an AC motor and is rated for maximum efficiency. The fan accepts a universal light kit and an accessory wall and remote control (all sold separately). The fan can be installed on a flat or sloped ceiling. The blade arms have Captive Screws allowing for easier installation.

  • The AirPro ceiling fan refreshes interiors with a sleek, modern form and a versatile yet timeless design that makes it ideal for a wide range of interior décor styles
  • Ideal for transitional room settings and sized perfectly for living rooms, bedrooms, family rooms and dens
  • 5 sleek reversible fan blades finished in smooth white or antique wood extend from a clean, modern housing
  • Measures 52 in x 52 in x 12.6 in
  • Light kit adaptable with universal light kit.
  • Lighting experts recommend installing this fan in a room up to 400 sq. ft. for optimal performance
  • Installation is quick and easy with our Captive Screws system that holds the screws in the fan blade arms
  • Flexible mounting options for standard or sloped ceilings
  • Certifications: UL and Dry Location listed and has an AC motor for increased efficiency
  • Can accept an accessory wall and remote control (sold separately). Includes chrome pull chain.

Product details

General

Can be mounted up or down

No

Catalog Number

P250080-030

Color

White

Color Generic

White

Construction Material - Main

Steel

Control

Pullchain

EU RoHS Indicator

Under Review

Fan - Blade finish

  • White
  • Antique Wood

Fan - Blade Pitch

11.5 °

Fan - Fob finsh

White

Fan - Motor speed

3 Speed, Manual Reverse

Fan - Pull Chain finish

Chrome

Fan blades finish descriptor

Reversible

Finish Name

White

Finish Type

Painted

Fixture Type

Ceiling Fan

Indoor/Outdoor

Indoor

Lamp Included

Yes

Lifestyle

Transitional

Mount location

ceiling downrod

Mounting for outlet box included

Hdwr. Included

Mounting Type

  • Flat Ceiling
  • Sloped Ceiling

New Products

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Living Room
  • Bedroom
  • Family Room

Service Life

On Website=Yes

Switch Type

Pullchain

UPC

785247264308

Warranty Length

30-year Limited Warranty

Dimensions

Dimensions

52 in x 52 in x 12.6 in

Height

12.6 in

Length

52 in

Note Weight of fixture exceeds NEC limits

No

Weight

14.11 lb

Width

52 in

Width Diameter Descriptor

dia.

Electrical Ratings

Frequency Rating

60 Hz

Input Voltage

120 V

Conductor Related

Wire Length

80 in

Certifications And Compliance

Certified Listed

UL

Certified Listed Location

Dry Location Listed

DarkSky

No

ENERGY STAR Certified

No

EPACTairflow efficiency cfmwatt

93 CFM/WATT

EPACTenergy consumption watts

36 W

Industry Standard(s)

FCC Title 47, Part 15, Class B

Other Heavy Metal Content Indicator

No

Title 20

N/A

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

36

Resources

Instruction Sheet Number

93157631

Resources and downloads

Media

Videos

play
Ceiling Fan Installation
play
HOW TO SELECT THE PERFECT FAN IN 5 STEPS

3D AR Model