Adjustable
No
Can be mounted up or down
No
Catalog Number
P2666-129
Category General
Fans
Color
Bronze
Color Generic
Brown
Construction Material - Main
Steel
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Architectural Bronze
Finish Type
Painted
Fixture Type
Ceiling Fan Accessory
Indoor/Outdoor
Indoor
Lamp Included
No
Lamp Type Basic
Accessories
Max Load Lbs.
50 lb
Mount location
Ceiling
New Products
No
Photocell
No
Power Source
N/A
Power Source Required?
No
Prewired
No
Remote included
No
Room Type
Service Life
On Website=Yes
Socket Type
na
Type
Ceiling Fan Light Kit
UPC
785247232154
Warranty Length
1-year Limited Warranty
Weight Load Rating
35 lb
Dimensions
6.625 in x 6.625 in x 4 in
Height
4 in
Length
6.625 in
Note Weight of fixture exceeds NEC limits
No
Weight
1.6 lb
Width
6.625 in
Width Diameter Descriptor
dia.
Americans with Disabilities Act
No
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Title 20
N/A
Title 22
No
Title 24
No
Carton Quantity
12
Pallet Quantity
216
Instruction Sheet Number
93102260