PROGRESS LIGHTING
White ceiling fan canopy mount.
White ceiling fan canopy mount.

AirPro Ceiling Fan Accessory White Canopy

$41.25 USD
OR

Brand: Progress Lighting

Catalog ID: P2666-30

Collection name: AirPro

Product details

General

Adjustable

No

Can be mounted up or down

No

Catalog Number

P2666-30

Category General

Fans

Color

White

Color Generic

White

Construction Material - Main

Steel

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

White

Fixture Type

Ceiling Fan Accessory

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Type Basic

Accessories

Max Load Lbs.

50 lb

Mount location

Ceiling

New Products

No

Photocell

No

Power Source

N/A

Power Source Required?

No

Prewired

No

Remote included

No

Room Type

  • Great Room
  • Bedroom
  • Living Room
  • Bonus Room

Service Life

On Website=Yes

Socket Type

na

Type

Ceiling Fan Light Kit

UPC

785247232161

Warranty Length

1-year Limited Warranty

Weight Load Rating

35 lb

Dimensions

Dimensions

6.625 in x 6.625 in x 4 in

Height

4 in

Length

6.625 in

Note Weight of fixture exceeds NEC limits

No

Weight

1.6 lb

Width

6.625 in

Width Diameter Descriptor

dia.

Certifications And Compliance

Americans with Disabilities Act

No

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Title 20

N/A

Title 22

No

Title 24

No

Logistics

Carton Quantity

12

Pallet Quantity

216

Resources

Instruction Sheet Number

93102260

Resources and downloads