PROGRESS LIGHTING
PROG_P2603_141_PRODIMAGE
PROG_P2603_141_PRODIMAGE
PROG_Downrod_Sample_app_shot_example
PROG_Downrod_Selection_Guide_detailshot

AirPro Collection 12 In. Ceiling Fan Downrod in Galvanized Finish

$27.72 USD
OR

Brand:

Progress Lighting

Catalog ID:

P2603-141

Collection name:

AirPro Fan Downrod

3/4 In. x 12 In. downrod for use with any Progress Lighting ceiling fan. Use of a fan downrod positions your ceiling fan at the optimal height for air circulation and provides the perfect solution for installation on high cathedral ceilings or in great rooms. Refer to the selection guide for recommended downrod lengths based upon your ceiling height. Galvanized Finish.

  • Use of a fan downrod positions your ceiling fan at the optimal height for air circulation
  • provides the perfect solution for installation on high cathedral ceilings or in great rooms
  • Galvanized Finish
  • Sturdy steel construction
  • 3/4 In. Diameter x 12 In. Height.
  • Pre-drilled holes for proper electrical grounding.

Product details

General

Can be mounted up or down

No

Catalog Number

P2603-141

Category General

Accessories

Color

Gray

Color Generic

Grey

Compatibility

Use with any Progress Lighting ceiling fan

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Galvanized Finish

Finish Type

Painted

Fixture Type

Ceiling Fan Accessory

Indoor/Outdoor

Indoor & Outdoor

Lamp Included

No

Lifestyle

Transitional

Max Load Lbs.

35 lb

Mount location

Ceiling

Mounting for outlet box included

No

New Products

No

Power Source

N/A

Power Source Required?

No

UPC

785247222445

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

0.75 in x 0.75 in x 12 in

Height

12 in

Length

0.75 in

Weight

1.8 lb

Width

0.75 in

Width Diameter Descriptor

dia.

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

N/A

Title 22

No

Title 24

No

Logistics

Carton Quantity

5

Pallet Quantity

3960

Resources and downloads