PROGRESS LIGHTING
PROG_P2604_15_PRODIMAGE
PROG_P2604_15_PRODIMAGE
PROG_Downrod_Sample_app_shot_example
PROG_Downrod_Selection_Guide_detailshot

AirPro Collection 18 In. Ceiling Fan Downrod in Polished Chrome

$35.20 USD
OR

Brand:

Progress Lighting

Catalog ID:

P2604-15

Collection name:

AirPro Fan Downrod

3/4 In. x 18 In. downrod for use with any Progress Lighting ceiling fan. Use of a fan downrod positions your ceiling fan at the optimal height for air circulation and provides the perfect solution for installation on high cathedral ceilings or in great rooms. Refer to the selection guide for recommended downrod lengths based upon your ceiling height. Polished Chrome finish.

  • Sturdy steel construction.
  • 3/4 In. Diameter x 18 In. Height.
  • Pre-drilled holes for proper electrical grounding.
  • Polished Chrome finish.

Product details

General

Can be mounted up or down

No

Catalog Number

P2604-15

Category General

Fans

Color

Chrome

Color Generic

Grey

Construction Material - Main

Steel

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Polished Chrome

Finish Type

Plated

Fixture Type

Ceiling Fan Accessory

Indoor/Outdoor

Indoor & Outdoor

Lamp Included

No

Max Load Lbs.

35 lb

Mount location

Ceiling

Mounting for outlet box included

No

New Products

No

Power Source

N/A

Power Source Required?

No

Prewired

No

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Great Room
  • Bedroom

Style

Utilitarian/Commodity

UPC

785247215188

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

0.75 in x 0.75 in x 18 in

Height

18 in

Length

0.75 in

Note Weight of fixture exceeds NEC limits

No

Weight

1.28 lb

Width

0.75 in

Width Diameter Descriptor

dia.

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

N/A

Title 22

No

Title 24

No

Logistics

Carton Quantity

5

Pallet Quantity

2700

Resources and downloads