PROG_P2524_30_PRODIMAGE
PROG_P2524_30_PRODIMAGE
play
HOW TO SELECT THE PERFECT FAN IN 5 STEPS
PROG_Choosing-the-perfect-fan_detailshot
+2
PROG_P2524_30_blade_PRODIMAGE

AirPro Collection 42" Four-Blade Hugger Ceiling Fan

$153.78 USD
OR

Brand:

Progress Lighting

Catalog ID:

P2524-30

Collection name:

AirPro Hugger

42" indoor hugger fan with 4 White blades, White finish, and 11 degree pitch. Hugger style housing permits fan installation on lower ceilings. Powerful AirPro motor features 3-speed control that can also be reversed to provide year-round comfort. Includes a 15-year warranty and is compatible with universal light kits. Select from one of our stylish lighting options to fully coordinate your decor. Can be used to comply with California Title 20.

  • 42" AirPro Collection Hugger ceiling fan features four reversible blades
  • White blades
  • AirPro Collection ceiling fan features hugger style housing with White finish
  • Pull chain is Chrome with white fob
  • Indoor ceiling fan ideal for use in living rooms, bedrooms and bonus rooms
  • AirPro Collection Hugger ceiling fan adds form and function - by providing increased air circulation in rooms
  • Features Traditional design styling
  • Powerful 3-speed motor, manual reverse control
  • As a general rule of thumb, lighting experts suggest this fan is ideal in a room size that ranges from 145- to 225-square feet
  • Compatible with universal light kits
  • UL Dry Location Listed
  • Ceiling flush mount
  • Hugger fan cannot be operated with a remote control. Use P2613-30, P2619- 30 or P2630-30 for speed/light control.
  • Can be used to comply with California Title 20.
  • High Speed Energy Information: Airflow- 2056 cfm, Energy consumption- 46 watts (excluding lights), Airflow efficiency- 45 cfm/watt
  • 15-year limited warranty.

Product details

General

Can be mounted up or down
No
Category General
Fans
Color
White
Color Generic
White
Construction Material - Main
Steel
Construction Material -Secondary
Aluminum or Zinc
Construction Material -Secondary part
blade arms
Convertible fixture includes both mounts
No
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Fan - Blade finish
White
Fan - Blade Pitch
11 °
Fan - Dual mount
No
Fan - Fob finsh
White
Fan - Motor speed
3 Speed, Manual Reverse
Fan - Pull Chain finish
Chrome
Fan blades finish descriptor
Non Reversible
Finish Name
White
Finish Type
Painted
Fixture Type
Ceiling Fan
Lamp Included
No
Lamp Type Basic
Indoor
Lifestyle
  • Traditional
  • Transitional
Mount location
Ceiling Flush
Mounting for outlet box included
hardware
Mounting Type
Ceiling Flush
New Products
No
Photocell
No
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Quick Install canopy
No
Quick Link connector
No
Remote included
No
Room Type
  • Great Room
  • Bedroom
  • Living Room
  • Bonus Room
Style
Transitional
Switch Type
Pullchain
Type
Flush-Mount
UPC
785247147687
Warranty Length
15 Year Limited warranty

Dimensions

Dimensions
42 in x 42 in x 8.3125 in
Fan - Recommended room size
144 ft²
Gross Weight with Packaging
14 lb
Height
8.3125 in
Length
42 in
Note Weight of fixture exceeds NEC limits
No
Weight
14 lb
Width
42 in
Width Diameter Descriptor
dia.

Electrical Ratings

Voltage Rating
120 V

Conductor Related

Wire Length
12 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
UL
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
EPACTairflow efficiency cfmwatt
45
EPACTenergy consumption watts
46
Industry Standard(s)
UL listed.
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
N/A
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
56

Resources

Instruction Sheet Number
P2524

Resources and downloads

Specifications

Installation Manuals

Product Cross Section Image(s)

Videos

play
HOW TO SELECT THE PERFECT FAN IN 5 STEPS

Fan Blade Finish Image(s)