PROGRESS LIGHTING
PROG_P2618_01_PRODIMAGE
PROG_P2618_01_PRODIMAGE

AirPro Collection Ceiling Fan/Light Remote Control

$124.08 USD
OR

Brand:

Progress Lighting

Catalog ID:

P2618-01

Collection name:

AirPro Fan Control

Sometimes it's the little conveniences that mean the most, with this remote control, you'll never again find yourself awkwardly reaching up for pull chains to control your ceiling fan. Remote provides both control of fan speeds as well as operation of the light kit. Lighting control is non-dimming (on-off) for use with compact fluorescent bulbs.

  • Conveniently controls your ceiling fan without using pull chain.
  • 3-speed ceiling fan control.
  • Lighting control is non-dimmable- on/off.
  • Compatible with compact fluorescent and incandescent lamps.

Product details

General

Battery Capacity

0.2 Ah

Battery Type

9V type pp3 Alkaline

Can be mounted up or down

No

Catalog Number

P2618-01

Category General

Fans

Color

White

Color Generic

White

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Fan - Dual mount

No

Fan - Fob finsh

n/a

Finish Name

White

Fixture Type

Ceiling Fan Control

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Type Basic

Indoor

Mount location

receiver fits in fan canopy, hand-held remote with wall cradle

Mounting for outlet box included

No

New Products

No

Photocell

No

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Quick Install canopy

No

Quick Link connector

No

Remote included

No

Room Type

  • Great Room
  • Bedroom
  • Living Room
  • Bonus Room

Style

Transitional

Switch Type

Push button

UPC

785247161560

Warranty Length

1-year Limited Warranty

Dimensions

Depth

1.125 in

Dimensions

2.125 in x 1.125 in x 4.75 in

Gross Weight with Packaging

0.7 lb

Height

4.75 in

Length

2.125 in

Note Weight of fixture exceeds NEC limits

No

Weight

0.7 lb

Width

1.125 in

Width Diameter Descriptor

Depth

Electrical Ratings

Voltage Rating

120 V

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

UL-CUL

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

N/A

Title 22

No

Title 24

No

Logistics

Carton Quantity

6

Pallet Quantity

1440

Resources

Instruction Sheet Number

93017549

Resources and downloads