PROGRESS LIGHTING
Image of P2610-30WB AirPro Collection Four-Light Ceiling Fan Light
Image of P2610-30WB AirPro Collection Four-Light Ceiling Fan Light
Image of P2610-30WB AirPro Collection Four-Light Ceiling Fan Light
Image of P2610-30WB AirPro Collection Four-Light Ceiling Fan Light
+2
Image of P2610-30WB AirPro Collection Four-Light Ceiling Fan Light

AirPro Collection Four-Light Ceiling Fan Light

$112.97 USD
OR

Brand: Progress Lighting

Catalog ID: P2610-30WB

Collection name: AirPro

Product details

General

Can be mounted up or down

No

Catalog Number

P2610-30WB

Category General

Fans

Color

White

Color Generic

White

Color Rendering Index (CRI)

90 CRI

Color Temperature

3000 K

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dimming Protocol

ELV/Reverse Phase

Dimming Range

Dims to 10% Brightness

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Fan - Dual mount

No

Fan - Fob finsh

White

Fan - Pull Chain finish

Chrome

Finish Name

White

Finish Type

Painted

Fixture Type

Ceiling Fan Light Kit

Glass

Alabaster

Indoor/Outdoor

Indoor

Lamp Included

Yes

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Solid State

Lifestyle

Transitional

Mount location

universal -use with any indoor fan with 1/8" IPS light kit adapter

Mounting for outlet box included

No

Mounting Type

ceiling fan light kit

New Products

No

Number of Lamps

4

Number of Lamps Total

4

Operating Temperature Celcius Max

40 °C

Photocell

No

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Quick Install canopy

No

Quick Link connector

No

Remote included

No

Room Type

  • Great Room
  • Bedroom
  • Living Room
  • Bonus Room

Service Life

On Website=Yes

Socket Base Type - Main

E26

Socket Type

socket

Socket type material

Ceramic

Starting Temperature - Minimum

-10 °C

Style

Transitional

Type

Branched

UPC

785247221936

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

15 in x 15 in x 6.25 in

Height

6.25 in

Length

15 in

Note Weight of fixture exceeds NEC limits

No

Weight

4.41 lb

Width

15 in

Width Diameter Descriptor

dia.

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

9 W

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

UL

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

Yes

ENERGY STAR Certified

Yes

Industry Standard(s)

Title 24

JA8

2016

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

Yes

TM-21

25000

Logistics

Carton Quantity

1

Pallet Quantity

48

Resources

Instruction Sheet Number

022200

Resources and downloads