PROGRESS LIGHTING
PROG_P2601_30WB_PRODIMAGE
PROG_P2601_30WB_PRODIMAGE
PROG_P2500_30_w_P2644_30_PRODIMAGE
PROG_P2525_30_w_P2601_30_PRODIMAGE
+4
PROG_P2502_30 w P2601_30_PRODIMAGE

AirPro Collection One-Light Ceiling Fan Light

$62.15 USD
OR

Brand:

Progress Lighting

Catalog ID:

P2601-30WB

Collection name:

AirPro

One-light Schoolhouse style ceiling fan light kit with white opal glass in a White finish. Listed for wet locations makes this ideal for any indoor/outdoor locations. Universal mount allows for installation with Progress and other fans (threaded adapter included). Quick connector for easy wiring is included. Includes one 3000K, 800 lumen each (source), Title 24 certified LED bulb.

  • Add style and light to your ceiling fan with this universal fan light kit.
  • White finish.
  • Traditional Schoolhouse style with white opal glass
  • Universal mount for Progress and other fans (threaded adapter included)
  • Wet location listed so it can be used indoor or outdoor
  • Includes one 3000K, 800 lumen each (source), Title 24 certified LED bulb
  • Quick connect wiring to any indoor/outdoor Progress fan that accept an accessory light
  • Energy Star Qualified
  • Meets California T24 JA8-2016.

Product details

General

Can be mounted up or down

No

Catalog Number

P2601-30WB

Category General

Fans

Color

White

Color Generic

White

Color Rendering Index (CRI)

90 CRI

Color Temperature

3000 K

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dimming Protocol

ELV/Reverse Phase

Dimming Range

Dims to 10% Brightness

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Fan - Dual mount

No

Fan - Fob finsh

White

Fan - Pull Chain finish

Chrome

Finish Name

White

Finish Type

Painted

Fixture Type

Ceiling Fan Light Kit

Glass

Opal

Indoor/Outdoor

Indoor & Outdoor

Lamp Included

Yes

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Solid State

Lifestyle

Transitional

Mount location

ceiling fan light kit

Mounting for outlet box included

No

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Operating Temperature Celcius Max

40 °C

Photocell

No

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Quick Install canopy

No

Quick Link connector

No

Remote included

No

Room Type

  • Porch
  • Patio
  • Great Room
  • Bedroom
  • Living Room

Socket Base Type - Main

E26

Socket Type

socket

Socket type material

Ceramic

Starting Temperature - Minimum

-10 °C

Style

Transitional

Type

Schoolhouse

UPC

785247221813

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

9.25 in x 9.25 in x 7.5 in

Height

7.5 in

Length

9.25 in

Note Weight of fixture exceeds NEC limits

No

Weight

1.98 lb

Width

9.25 in

Width Diameter Descriptor

dia.

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

9 W

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

UL

Certified Listed Location

Wet Location Listed

DarkSky

No

Energy Efficient

Yes

ENERGY STAR Certified

Yes

Industry Standard(s)

Title 24

JA8

2016

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

Yes

TM-21

25000

Logistics

Carton Quantity

1

Pallet Quantity

72

Resources

Instruction Sheet Number

022201

Resources and downloads