PROGRESS LIGHTING
PROG_P250066_009_heronatural-cherry_PRODIMAGE
PROG_P250066_009_heronatural-cherry_PRODIMAGE
play
play
HOW TO SELECT THE PERFECT FAN IN 5 STEPS
+6
PROG_Choosing-the-perfect-fan_detailshot

AirPro 52-Inch Brushed Nickel 5-Blade AC Motor Traditional Ceiling Fan

$196.24 USD

Brand:

Progress Lighting

Catalog ID:

P250066-009

Collection name:

AirPro

Enjoy the beautiful expansive design of the AirPro Collection 52-Inch 5-Blade Cherry/Natural Cherry AC Motor Traditional Ceiling Fan ideal for any great room, bedroom, living room, or bonus room. Perfect for traditional and transitional style settings. 5 reversible blades are coated in cherry and natural cherry finishes for extra design versatility.

  • APPLICATION: Ideal for any great room, bedroom, living room, or bonus room.
  • STYLES: Perfect for farmhouse, rustic, and coastal style settings.
  • BLADES: 5 reversible blades are coated in cherry and natural cherry finishes for extra design versatility.
  • DIMENSIONS: Measures 52-inch diameter by 13.5-inch height. A 1-inch x 4-1/2-inch downrod is included. Longer accessory downrods can be ordered separately
  • PULL CHAIN CONTROL/CANOPY: 3-speed pull chain control, manual reverse switch, and universal light kit compatible. Dual mount canopy that accommodates flat or sloped ceilings (sloped -30 degrees).
  • BULBS: Light kit adaptable with universal light kit.
  • MOTOR: Experience energy-efficient savings with the fan's cutting-edge AC motor.
  • CERTIFICATIONS: Title 20, UL, and Dry Location Listed.
  • PAIRS WITH: Pairs with a variety of Progress Lighting fixtures.
  • WARRANTY: Our Limited Lifetime Warranty ensures your complete satisfaction with your purchase and we offer professional after-sales customer service support.

Product details

General

Can be mounted up or down

No

Catalog Number

P250066-009

Color

Nickel

Color Generic

Grey

Construction Material - Main

Steel

Fan - Blade finish

  • Cherry
  • Natural Cherry

Fan - Blade Pitch

12 °

Fan - Motor speed

3 Speed, Manual Reverse

Fan - Pull Chain finish

Chrome

Fan blades finish descriptor

Reversible

Finish Name

Brushed Nickel

Finish Type

Plated

Fixture Type

Ceiling Fan

Indoor/Outdoor

Indoor

Lamp Included

No

Lifestyle

Traditional

Mount location

ceiling downrod

Mounting for outlet box included

Mounting Bracket

Mounting Type

  • Ceiling Sloped
  • Ceiling Downrod

New Products

No

Number of Lamps

0

Number of Lamps Total

0

Power Source

Hardwired

Quick Install canopy

No

Quick Link connector

No

Remote included

No

Room Type

Living Room

Size Type

Medium

Switch Type

Pullchain

Type

Standard

UPC

785247250134

Warranty Length

Limited Lifetime warranty

Dimensions

Dimensions

52 in x 52 in x 13.5 in

Fan - Recommended room size

360 ft²

Height

13.5 in

Length

52 in

Note Weight of fixture exceeds NEC limits

No

Weight

16.32 lb

Width

52 in

Width Diameter Descriptor

dia.

Electrical Ratings

Current Rating

0.37 A

Frequency Rating

60 Hz

Voltage Rating

120 V

Conductor Related

Wire Length

80 in

Certifications And Compliance

Certified Listed

UL

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

Yes

ENERGY STAR Certified

No

EPACTairflow efficiency cfmwatt

104 CFM/WATT

EPACTenergy consumption watts

30 W

Industry Standard(s)

FCC Title 47, Part 15, Class B

JA8

No

Other Heavy Metal Content Indicator

No

Restricted Country and Reason

Mexico

Title 20

N/A

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

36

Resources

Instruction Sheet Number

93138706

Resources and downloads

Installation Manuals

Product Cross Section Image(s)

Videos

play
Ceiling Fan Installation
play
HOW TO SELECT THE PERFECT FAN IN 5 STEPS