Adjustable
No
Battery Capacity
0.055 Ah
Battery Type
A23 12V Alkaline
Can be mounted up or down
No
Catalog Number
P250034-129-WB
Category General
Fans
Color
Bronze
Color Generic
Brown
Color Rendering Index (CRI)
80 CRI
Color Temperature
2700 K
Construction Material - Main
Steel
Control
Handheld Remote with Wall Bracket
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Fan - Blade finish
Dark Bamboo
Fan - Blade Pitch
13 °
Fan - Dual mount
No
Fan - Motor speed
3 Speed Remote Control, Manual Reverse
Fan blades finish descriptor
Non Reversible
Finish Name
Architectural Bronze
Finish Type
Painted
Fixture Type
Ceiling Fan
Glass
Clear Seeded
Indoor/Outdoor
Indoor & Outdoor
Lamp Included
Yes
Lamp Shape
ST19
Lamp Type
ST19
Lamp Type Actual
ST19
Lamp Type Basic
Incandescent
Lifestyle
Light Distribution
Wide Angle
Mount location
Ceiling
New Products
No
Number of Lamps
2
Number of Lamps Total
2
Photocell
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Remote included
3 Speed Remote Control
Room Type
Service Life
On Website=Yes
Socket Base Type - Main
E26
Socket Type
sockets
Switch Type
Push button
Type
Leaf Blade
UPC
785247240616
Warranty Length
Limited Lifetime Warranty
Dimensions
54 in x 54 in x 19.25 in
Fan - Recommended room size
400 ft²
Height
19.25 in
Length
54 in
Note Weight of fixture exceeds NEC limits
No
Weight
26.23 lb
Width
54 in
Width Diameter Descriptor
dia.
Frequency Rating
60 Hz
Lamp Wattage
7 W
Voltage Rating
120 V
Wire Length
80 in
Americans with Disabilities Act
No
Certified Listed
cULus
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EPACTairflow efficiency cfmwatt
90
EPACTenergy consumption watts
44
JA8
No
Restricted Country and Reason
Mexico
Title 20
Yes
Title 22
No
Title 24
No
TM-21
15000
Carton Quantity
1
Pallet Quantity
8
Instruction Sheet Number
93114656