PROG_P9103_09_PRODIMAGE
PROG_P9103_09_PRODIMAGE
PROG_trak1_PRODIMAGE
Discontinued
Clearance

Alpha Trak 2' section

$15.40 USD
$37.95 USD
OR

Brand:

Progress Lighting

Catalog ID:

P9103-09

Collection name:

Track Accessories

Alpha Trak sections are extruded aluminum with positive contact, can be cut. Designed for 120-volt supply with 20 amp capacity. All 2' track sections include one dead end and mounting hardware. Brushed Nickel finish.

  • Brushed Nickel finish.
  • Can be field cut to desired lengths.
  • One dead end included.

Product details

General

Can be mounted up or down
No
Category General
Track
Coating
plated
Color
Nickel
Color Generic
Grey
Construction Material - Main
Steel
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Brushed Nickel
Finish Type
Plated
Fixture Type
Track
Lamp Included
No
Lamp Type Basic
Accessories
Mount location
Ceiling
Mounting for outlet box included
No
Mounting Type
Ceiling
New Products
No
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
No
Quick Install canopy
No
Quick Link connector
No
Room Type
  • Kitchen
  • Great Room
Style
Utilitarian/Commodity
UPC
785247126385
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
24 in x 1.125 in x 0.875 in
Gross Weight with Packaging
1.1 lb
Height
0.875 in
Length
24 in
Note Weight of fixture exceeds NEC limits
No
Weight
1.1 lb
Width
1.125 in
Width Diameter Descriptor
W.

Electrical Ratings

Voltage Rating
120 V

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
UL-CUL
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
6 EA
Pallet Quantity
480

Resources and downloads