Can be mounted up or down
No
Catalog Number
P9105-09
Category General
Track
Coating
plated
Color
Nickel
Color Generic
Grey
Construction Material - Main
Steel
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Brushed Nickel
Finish Type
Plated
Fixture Type
Track
Indoor/Outdoor
Indoor
Lamp Included
No
Lamp Type Basic
Accessories
Mount location
Ceiling
Mounting for outlet box included
No
Mounting Type
Ceiling
New Products
No
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
No
Quick Install canopy
No
Quick Link connector
No
Room Type
Service Life
On Website=Yes
Style
Utilitarian/Commodity
UPC
785247126408
Warranty Length
1-year Limited Warranty
Dimensions
96 in x 1.125 in x 0.875 in
Gross Weight with Packaging
4.1 lb
Height
0.875 in
Length
96 in
Note Weight of fixture exceeds NEC limits
No
Weight
4.1 lb
Width
1.125 in
Width Diameter Descriptor
W.
Voltage Rating
120 V
Americans with Disabilities Act
No
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
UL-CUL
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No
Carton Quantity
6 EA
Pallet Quantity
288