PROGRESS LIGHTING
Image of P8723-31 Alpha Trak Cross connector
Image of P8723-31 Alpha Trak Cross connector
Discontinued

Alpha Trak Cross connector

$41.14 USD
OR

Brand: Progress Lighting

Catalog ID: P8723-31

Collection name: Track Accessories

Product details

General

Can be mounted up or down

No

Catalog Number

P8723-31

Category General

Track

Color

Black

Color Generic

Black

Construction Material - Main

Plastic

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Black

Finish Type

Painted

Fixture Type

Track

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Type Basic

Accessories

Mount location

single-circuit track

Mounting for outlet box included

No

Mounting Type

End of track

New Products

No

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

No

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Kitchen
  • Great Room

Service Life

On Website=Yes

Style

Utilitarian/Commodity

UPC

785247872312

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

4 in x 4 in x 1.25 in

Gross Weight with Packaging

0.2 lb

Height

1.25 in

Length

4 in

Note Weight of fixture exceeds NEC limits

No

Weight

0.2 lb

Width

4 in

Width Diameter Descriptor

W.

Electrical Ratings

Voltage Rating

120 V

Certifications And Compliance

Americans with Disabilities Act

No

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

6 EA

Pallet Quantity

2700

Resources

Instruction Sheet Number

023076

Resources and downloads