Can be mounted up or down
No
Catalog Number
P8745-09
Category General
Track
Coating
plated
Color
Nickel
Color Generic
Grey
Construction Material - Main
Steel
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Brushed Nickel
Finish Type
Plated
Fixture Type
Track
Indoor/Outdoor
Indoor
Lamp Included
No
Lamp Type Basic
Accessories
Mount location
Ceiling
Mounting for outlet box included
plate
Mounting Type
Ceiling
New Products
No
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
No
Quick Install canopy
No
Quick Link connector
No
Room Type
Service Life
On Website=Yes
Style
Utilitarian/Commodity
UPC
785247126330
Warranty Length
1-year Limited Warranty
Dimensions
4.5 in x 4.5 in x 1 in
Gross Weight with Packaging
0.4 lb
Height
1 in
Length
4.5 in
Note Weight of fixture exceeds NEC limits
No
Weight
0.4 lb
Width
4.5 in
Width Diameter Descriptor
W.
Voltage Rating
120 V
Americans with Disabilities Act
No
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No
Carton Quantity
6 EA
Pallet Quantity
2700
Instruction Sheet Number
023326