Can be mounted up or down
No
Catalog Number
P8745-28
Category General
Track
Color
White
Color Generic
White
Construction Material - Main
Steel
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
White
Finish Type
White
Fixture Type
Track
Indoor/Outdoor
Indoor
Lamp Included
No
Lamp Type Basic
Accessories
Mount location
Ceiling
Mounting for outlet box included
plate
Mounting Type
Ceiling
New Products
No
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
No
Quick Install canopy
No
Quick Link connector
No
Room Type
Service Life
On Website=Yes
Style
Utilitarian/Commodity
UPC
785247874514
Warranty Length
1-year Limited Warranty
Depth
5.3125 in
Dimensions
4.5 in x 5.3125 in x 1 in
Gross Weight with Packaging
0.4 lb
Height
1 in
Length
4.5 in
Note Weight of fixture exceeds NEC limits
No
Weight
0.4 lb
Width
5.3125 in
Width Diameter Descriptor
W.
Voltage Rating
120 V
Americans with Disabilities Act
No
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No
Carton Quantity
6 EA
Pallet Quantity
3240
Instruction Sheet Number
023326