PROGRESS LIGHTING
Image of P8715-31 Alpha Trak Pendant Kit less power feed
Image of P8715-31 Alpha Trak Pendant Kit less power feed
Discontinued

Alpha Trak Pendant Kit less power feed

$84.92 USD
OR

Brand: Progress Lighting

Catalog ID: P8715-31

Collection name: Track Accessories

Product details

General

Can be mounted up or down

No

Catalog Number

P8715-31

Category General

Track

Color

Black

Color Generic

Black

Construction Material - Main

Steel

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Black

Finish Type

Painted

Fixture Type

Accessory

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Type Basic

Accessories

Mount location

Ceiling

Mounting for outlet box included

strap

Mounting Type

Ceiling

New Products

No

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

No

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Kitchen
  • Bar

Service Life

On Website=Yes

Style

Utilitarian/Commodity

UPC

785247871520

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

5.25 in x 5.25 in x 18 in

Gross Weight with Packaging

2 lb

Height

18 in

Length

5.25 in

Note Weight of fixture exceeds NEC limits

No

Weight

2 lb

Width

5.25 in

Width Diameter Descriptor

dia.

Electrical Ratings

Voltage Rating

120 V

Certifications And Compliance

Americans with Disabilities Act

No

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1 EA

Pallet Quantity

195

Resources

Instruction Sheet Number

023930

Resources and downloads