Can be mounted up or down
No
Catalog Number
P9109-28
Category General
Track
Color
White
Color Generic
White
Construction Material - Main
Steel
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
White
Finish Type
White
Fixture Type
Track
Indoor/Outdoor
Indoor
Lamp Included
No
Lamp Type Basic
Accessories
Mount location
t-bar ceiling
Mounting for outlet box included
No
New Products
No
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
No
Quick Install canopy
No
Quick Link connector
No
Room Type
Service Life
On Website=Yes
Style
Utilitarian/Commodity
UPC
785247910915
Warranty Length
1-year Limited Warranty
Dimensions
5.375 in x 4.25 in x 1.375 in
Gross Weight with Packaging
0.7 lb
Height
1.375 in
Length
5.375 in
Note Weight of fixture exceeds NEC limits
No
Weight
0.7 lb
Width
4.25 in
Width Diameter Descriptor
W.
Voltage Rating
120 V
Americans with Disabilities Act
No
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No
Carton Quantity
6 EA
Pallet Quantity
1728
Instruction Sheet Number
023077