PROGRESS LIGHTING
Image of P8741-30 Aluminum Cylinder Accessories Pendant Kit
Image of P8741-30 Aluminum Cylinder Accessories Pendant Kit
Image of P8741-30 Aluminum Cylinder Accessories Pendant Kit
Image of P8741-30 Aluminum Cylinder Accessories Pendant Kit

Aluminum Cylinder Accessories Pendant Kit

$107.91 USD
OR

Brand: Progress Lighting

Catalog ID: P8741-30

Collection name: Aluminum Cylinder Accessories

Product details

General

Can be mounted up or down

No

Catalog Number

P8741-30

Category General

Outdoor

Color

White

Color Generic

White

Compatibility

P5741 ceiling fixture

Construction Material - Main

Aluminum

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

White

Finish Type

Painted

Fixture Type

Outdoor Accessory

Indoor/Outdoor

Outdoor

Lamp Included

No

Lamp Type Basic

Accessories

Lifestyle

  • Commodity
  • Utilitarian

Mount location

Ceiling

Mounting for outlet box included

strap

New Products

No

Power Source

N/A

Power Source Required?

No

Prewired

No

Quick Install canopy

No

Quick Link connector

No

Room Type

Outdoor

Service Life

On Website=Yes

Style

Utilitarian/Commodity

UPC

785247874132

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

5 in x 5 in x 18 in

Gross Weight with Packaging

1 lb

Height

18 in

Length

5 in

Note Weight of fixture exceeds NEC limits

No

Weight

1 lb

Width

5 in

Width Diameter Descriptor

dia.

Certifications And Compliance

Americans with Disabilities Act

No

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

N/A

Title 22

No

Title 24

No

Logistics

Carton Quantity

3 EA

Pallet Quantity

192

Resources

Instruction Sheet Number

023442

Resources and downloads