PROGRESS LIGHTING
Image of P8710-31 Aluminum Round Accessory Deep Groove Step Baffle
Image of P8710-31 Aluminum Round Accessory Deep Groove Step Baffle
Image of P8710-31 Aluminum Round Accessory Deep Groove Step Baffle

Aluminum Round Accessory Deep Groove Step Baffle

$95.15 USD
OR

Brand: Progress Lighting

Catalog ID: P8710-31

Collection name: Aluminum Round Accessories

Deep groove step baffles for P5641, P5642 and P5741 cylinders.

  • Black finish.
  • For use with P5641, P5642 and P5741 cylinders.
  • Outdoor use.

Product details

General

Adjustable

No

Can be mounted up or down

No

Catalog Number

P8710-31

Category General

Outdoor

Color

Black

Color Generic

Black

Compatibility

For P5641, P5642 and P5741 cylinders.

Construction Material - Main

Aluminum

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Black

Finish Type

Painted

Fixture Type

Outdoor Accessory

Indoor/Outdoor

Outdoor

Lamp Included

No

Lamp Type Basic

Accessories

Mount location

Ceiling

Mounting for outlet box included

No

New Products

No

Power Source

N/A

Power Source Required?

No

Prewired

No

Quick Install canopy

No

Quick Link connector

No

Room Type

Outdoor

Service Life

On Website=Yes

Style

Utilitarian/Commodity

UPC

785247871001

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

6 in x 6 in x 4 in

Gross Weight with Packaging

1 lb

Height

4 in

Length

6 in

Note Weight of fixture exceeds NEC limits

No

Weight

1 lb

Width

6 in

Width Diameter Descriptor

dia.

Certifications And Compliance

Americans with Disabilities Act

No

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

N/A

Title 22

No

Title 24

No

Logistics

Carton Quantity

6 EA

Pallet Quantity

960

Resources

Instruction Sheet Number

023438

Resources and downloads