PROG_P4346_09_PRODIMAGE
PROG_P4346_09_PRODIMAGE
play
Progress Lighting - Chandelier Heights
Discontinued
Clearance

Americana Collection Five-Light Brushed Nickel White Candle Traditional Chandelier Light

$91.00 USD
$194.37 USD
OR

Brand:

Progress Lighting

Catalog ID:

P4346-09

Collection name:

Americana

Five-light chandelier in the timeless Americana collection with delicate arms, decorative center column. Brushed Nickel finish.

  • The five-light chandelier from the Americana Collection is ideal for dining rooms, kitchen, sitting rooms, bedrooms and breakfast areas
  • Classic, traditional styling with delicate arms
  • Soft brushed nickel finish with white candle covers
  • For a customized look add shades to the fixture to soften the light
  • Measures: 23.5 in x 23.5 in x 16.75 in
  • Uses five candelabra style bulbs 60 W max (sold separately)
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Installation instructions and mounting hardware are included

Product details

General

Can be mounted up or down
No
Category General
Chandeliers
Chain gauge
9 Gauge
Chain Qty
1 EA
Coating
plated
Color
Nickel
Color Generic
Grey
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Brushed Nickel
Finish Type
Plated
Fixture Type
Chandelier
Glass
White
Lamp Included
No
Lamp Shape
B10
Lamp Type
B Lamp
Lamp Type Actual
B Lamp
Lamp Type Basic
Incandescent
Lifestyle
Traditional
Mount location
Ceiling Chain
Mounting for outlet box included
strap
Mounting Type
Ceiling Chain Hung
New Products
No
Number of Lamps
5
Number of Lamps Total
5
Photocell
No
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Quick Install canopy
No
Quick Link connector
No
Room Type
  • Dining Room
  • Sitting Room
Socket Base Type - Main
E12
Socket Type
sockets
Style
New Traditional
Type
Chandelier
UPC
785247160839
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
23.5 in x 23.5 in x 16.75 in
Gross Weight with Packaging
5.5 lb
Height
16.75 in
Length
23.5 in
Length - Installed
55.9375 in
Note Weight of fixture exceeds NEC limits
No
Overall Length with
Overall Ht. W/Chain
Weight
5.5 lb
Width
23.5 in
Width Diameter Descriptor
dia.

Electrical Ratings

Lamp Wattage
60 W
Voltage Rating
120 V

Conductor Related

Ground Wire Color
copper tinned
Wire Length
120 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
UL-CUL
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1 EA
Pallet Quantity
16

Resources

Instruction Sheet Number
022091

Resources and downloads

Specifications

Installation Manuals

Product Cross Section Image(s)

Videos

play
Progress Lighting - Chandelier Heights