PROGRESS LIGHTING
PROG_P6620_31MD_hero_PRODIMAGE
PROG_P6620_31MD_hero_PRODIMAGE
PROG_Andover_Textured_Black_GeneralLit
Discontinued
Clearance

Andover Collection Black One-Light Medium Wall Lantern

$119.00 USD
$283.80 USD
OR

Brand:

Progress Lighting

Catalog ID:

P6620-31MD

Collection name:

Andover

This wall lantern offers a mix of traditional and country styles that will complement a variety of settings. The etched pillar of glass diffuser inside the clear water seeded glass shade gives off a soft glow of light. The lantern's frame is coated in a classic black finish.

  • Ideal for any foyer, bedroom, entryway, porch, or patio.
  • Perfect for transitional, new traditional, or farmhouse settings.
  • This wall lantern offers a mix of traditional and country styles that will complement a variety of settings.
  • The etched pillar of glass diffuser inside the clear water seeded glass shade gives off a soft glow of light.
  • The lantern's frame is coated in a classic black finish.
  • Measures 7-1/2-inch width by 18-3/8-inch height.
  • Uses one medium base bulb that is sold separately (100w max - LED or incandescent).
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Installation instructions and mounting hardware are included

Product details

General

Adjustable

No

Can be mounted up or down

No

Catalog Number

P6620-31MD

Category General

Outdoor

Color

Black

Color Generic

Black

Construction Material - Main

Cast Aluminum

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Textured Black

Finish Type

Painted

Fixture Type

Outdoor Wall

Glass

Clear Water Seeded

Indoor/Outdoor

Outdoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Coastal
  • Farmhouse
  • New Traditional
  • Traditional
  • Transitional

Light Distribution

Ambient

Light Source

Incandescent - Medium Base

Mount location

Wall

Mounting for outlet box included

Mounting Strap

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

Outdoor

Size Type

Medium

Socket Base Type - Main

E26

Socket Type

socket

Socket type material

Porcelain

UPC

785247235018

Warranty Length

1-year Limited Warranty

Dimensions

Depth

8.375 in

Dimensions

7.5 in x 8.375 in x 18.375 in

Height

18.375 in

Height to Center

10.5 in

Length

7.5 in

Note Weight of fixture exceeds NEC limits

No

Weight

1.82 lb

Width

8.375 in

Width Diameter Descriptor

Depth

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

100 W

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cCSAus

Certified Listed Location

Wet Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

64

Resources

Instruction Sheet Number

93104768