PROGRESS LIGHTING
PROG_P5587_20_PRODIMAGE
PROG_P5587_20_PRODIMAGE
PROG_Sizing_guideline_Front_Door_Hanging_Lantern_info
PROG_Andover_Antique_Bronze_GeneralLit

Andover Collection Three-Light Hanging Lantern

$392.92 USD
OR

Brand:

Progress Lighting

Catalog ID:

P5587-20

Collection name:

Andover

The Andover collection three-light hanging lantern with aluminum construction, offers a mixture of traditional and country style for a variety of applications. Beveled glass panels allow optimum brightness. Hinged door for easy relamping.

  • Elevate your home's curb appeal with the Andover Collection hanging lantern light ideal for a porch, entryway, outdoor living space, or indoor spaces
  • A rich antique bronze finish complements a variety of exteriors, including transitional, farmhouse, country, traditional and farmhouse designs.
  • Beveled glass panels with a hinged door for easy replacement of light bulbs
  • Constructed from aluminum to ensure a long product lifespan.
  • Measures: 9.5 in x 9.5 in x 19.5 in
  • Uses three candelabra style bulbs 60 W max (sold separately)
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Installation instructions and mounting hardware are included

Product details

General

Can be mounted up or down

No

Catalog Number

P5587-20

Category General

Outdoor

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Bronze

Color Generic

Brown

Construction Material - Main

Aluminum

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Antique Bronze

Finish Type

Painted

Fixture Type

Outdoor Hanging

Glass

Clear Beveled

Indoor/Outdoor

Outdoor

Lamp Included

No

Lamp Shape

B10

Lamp Type

B Lamp

Lamp Type Actual

B Lamp

Lamp Type Basic

Incandescent

Lifestyle

  • Coastal
  • Farmhouse
  • New Traditional
  • Traditional
  • Transitional

Mount location

Ceiling Chain

Mounting for outlet box included

strap

Mounting Type

Ceiling Chain Hung

New Products

No

Number of Lamps

3

Number of Lamps Total

3

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

Outdoor

Socket Base Type - Main

E12

Socket Type

sockets

Style

  • New Traditional
  • Farmhouse
  • Coastal

UPC

785247558711

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

9.5 in x 9.5 in x 19.5 in

Gross Weight with Packaging

11.5 lb

Height

19.5 in

Length

9.5 in

Length - Installed

94.375 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain

Weight

11.5 lb

Width

9.5 in

Width Diameter Descriptor

dia.

Electrical Ratings

Lamp Wattage

60 W

Voltage Rating

120 V

Conductor Related

Wire Length

180 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

Contact Manufacturer

Certified Listed

UL-CUL

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1 EA

Pallet Quantity

36

Resources

Instruction Sheet Number

022444

Resources and downloads