PROGRESS LIGHTING
PROG_P5487_20_PRODIMAGE
PROG_P5487_20_PRODIMAGE
PROG_Post_Graphic_info
PROG_Andover_Antique_Bronze_GeneralLit
PROG_Optional_Posts_PRODIMAGE

Andover Collection Three-Light Post Lantern

$369.27 USD
OR

Brand:

Progress Lighting

Catalog ID:

P5487-20

Collection name:

Andover

The Andover collection three-light post lantern with aluminum construction, offers a mixture of traditional and country style for a variety of applications. Beveled glass panels allow optimum brightness. Hinged door for easy relamping.

  • Elevate your home's curb appeal with the Andover Collection post lantern light ideal for a lawn, backyard, outdoor living space, or driveway
  • A rich antique bronze finish complements a variety of exteriors, including transitional, farmhouse, country, traditional and farmhouse designs.
  • Beveled glass panels with a hinged door for easy replacement of light bulbs
  • Constructed from aluminum to ensure a long product lifespan.
  • Measures: 9.5 in x 9.5 in x 22.375 in
  • Uses three candelabra style bulbs 60 W max (sold separately)
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Installation instructions and mounting hardware are included

Product details

General

Can be mounted up or down

No

Catalog Number

P5487-20

Category General

Outdoor

Color

Bronze

Color Generic

Brown

Construction Material - Main

Aluminum

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Antique Bronze

Finish Type

Painted

Fixture Type

Outdoor Post

Glass

Clear Beveled

Indoor/Outdoor

Outdoor

Lamp Included

No

Lamp Shape

B10

Lamp Type

B Lamp

Lamp Type Actual

B Lamp

Lamp Type Basic

Incandescent

Lifestyle

  • Coastal
  • Farmhouse
  • New Traditional
  • Traditional
  • Transitional

Mount location

Post

Mounting for outlet box included

No

New Products

No

Number of Lamps

3

Number of Lamps Total

3

Post top fits standard

Yes

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

Outdoor

Socket Base Type - Main

E12

Socket Type

sockets

Socket type material

phenolic

Style

  • New Traditional
  • Farmhouse
  • Coastal

UPC

785247548712

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

9.5 in x 9.5 in x 22.375 in

Gross Weight with Packaging

6.6 lb

Height

22.375 in

Length

9.5 in

Note Weight of fixture exceeds NEC limits

No

Weight

6.6 lb

Width

9.5 in

Width Diameter Descriptor

dia.

Electrical Ratings

Lamp Wattage

60 W

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

Contact Manufacturer

Certified Listed

UL-CUL

Certified Listed Location

Wet Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1 EA

Pallet Quantity

24

Resources

Instruction Sheet Number

023742

Resources and downloads