PROGRESS LIGHTING
Image of P400087-134 Anjoux Collection Five-Light Chandelier
Image of P400087-134 Anjoux Collection Five-Light Chandelier
play
Anjoux P400087-134
play
Progress Lighting - Chandelier Heights
+9
Image of P400087-134 Anjoux Collection Five-Light Chandelier
Discontinued

Anjoux Collection Five-Light Chandelier

$345.62 USD

Brand: Progress Lighting

Catalog ID: P400087-134

Collection name: Anjoux

A distinctive collection with casual crystal details. Each fixture in the Anjoux family features variations of complementary designs. Sconces are highlighted by clear water glass shades, while chandeliers are adorned by elegant crystal finials. A flush mount version emulates cascading embers with teardrop crystal accents. Anjoux is a truly versatile lighting collection that can complement a wide range of design spaces. Five-Light Chandelier Silver Ridge finish.

Product details

General

Can be mounted up or down

No

Catalog Number

P400087-134

Category General

Chandeliers

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Gray

Color Generic

Grey

Construction Material - Main

Steel

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Silver Ridge

Finish Type

Painted

Fixture Type

Chandelier

Glass

Clear Water

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

B10

Lamp Type

B10

Lamp Type Actual

B10

Lamp Type Basic

Incandescent

Lifestyle

  • Luxe
  • New Traditional
  • Traditional
  • Transitional

Mount location

Ceiling Chain

Mounting for outlet box included

strap

New Products

No

Number of Lamps

5

Number of Lamps Total

5

Power Source

Hardwired

Power Source Required?

Yes

Room Type

  • Dining Room
  • Great Room
  • Hall & Foyer

Service Life

On Website=Yes

Socket Base Type - Main

E12

Style

  • Luxury
  • Transitional
  • New Traditional
  • Bohemian

Type

Chandelier

UPC

785247216482

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

24.625 in x 24.625 in x 26.5 in

Height

26.5 in

Length

24.625 in

Length - Installed

100.5 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain

Weight

9.9 lb

Width

24.625 in

Width Diameter Descriptor

dia.

Electrical Ratings

Lamp Wattage

60 W

Voltage Rating

120 V

Conductor Related

Ground Wire Color

copper tinned

Wire Length

180 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cULus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

10

Resources

Instruction Sheet Number

93084535

Media

Videos

play
Anjoux P400087-134
play
Progress Lighting - Chandelier Heights