PROG_P560001_129-30wall_PRODIMAGE
PROG_P560001_129-30wall_PRODIMAGE
PROG_P560001_129-30ceiling_PRODIMAGE
Discontinued
Clearance

Anson Collection LED Indoor/Outdoor Wall Sconce

$118.00 USD
$216.92 USD
OR

Brand:

Progress Lighting

Catalog ID:

P560001-129-30

Collection name:

Anson

One-light ADA compliant LED indoor/outdoorwall sconce with a polycarbonate diffuser trimmed in Architectural Bronze. Can be mounted wall or ceiling. 1,452 sourc elumens, 90+ CRI, 3000K.

  • Architectural Bronze finish.
  • Polycarbonate diffuser.
  • ADA compliant fixture.
  • Meets California Title 24 - JA8 - 2016.
  • 1452 lumens, 83 lumens/watt (source).
  • 3000k color temperature, 90+ CRI.
  • WARRANTY: Our 5-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.

Product details

General

Can be mounted up or down
No
Category General
Outdoor
Color
Bronze
Color Generic
Brown
Color Rendering Index (CRI)
90+ CRI
Color Temperature
3000 K
Construction Material - Main
Stainless Steel
Convertible fixture includes both mounts
No
Dimming Protocol
NEMA SSL 7a Phase Cut (forward phase) dimmers as well as many ELV (reverse phase)
Dimming Range
10%
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Architectural Bronze
Finish Type
Painted
Fixture Type
Outdoor Wall
Glass
White
Lamp Included
Yes
Lamp Shape
LED
Lamp Type
Module
Lamp Type Actual
LED
Lamp Type Basic
Solid State
Lifestyle
Modern
Light Source
LED
LM-79 Lumens
956 lm
LM-79 Lumens per Watt
54.6 Lum/Watt
Mount location
Wall
Mounting for outlet box included
strap
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Operating Temperature
30 °C
Operating Temperature Celcius Max
30 °C
Photocell
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
Outdoor
Socket Base Type - Main
Module
Starting Temperature - Minimum
-30 °C
Style
Contemporary/Modern
Sub Brand
Progress LED
Type
Flush-Mount
UPC
785247209491
Warranty Length
5-year Limited Warranty

Dimensions

Depth
3 in
Dimensions
10 in x 3 in x 10 in
Height
10 in
Height to Center
3 in
Length
10 in
Note Weight of fixture exceeds NEC limits
No
Weight
15.93 lb
Width
3 in
Width Diameter Descriptor
Depth

Electrical Ratings

Amperage Rating
0.142 A
Frequency Rating
60 Hz
Lamp Wattage
17 W
Lumens Per Watt
54.6 Lum/Watt
Power Factor
Greater than 0.90
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
Yes
Certified Listed
cCSAus
Certified Listed Location
Wet Location Listed
DarkSky
No
Energy Efficient
Yes
ENERGY STAR Certified
Yes
EnergyStar
Yes
Industry Standard(s)
Meets FCC Title 47, Part 15 Class B
JA8
2016
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
Yes
TM-21
60000

Logistics

Carton Quantity
1
Pallet Quantity
108

Resources

Instruction Sheet Number
93074911

Resources and downloads