Can be mounted up or down
Catalog Number
Category General
Chain gauge
Chain Qty
Color
Color Generic
Color Rendering Index (CRI)
Color Temperature
Construction Material - Main
Controls - Applications
Convertible fixture includes both mounts
Dimming Protocol
Dusk to Dawn
EU RoHS Indicator
Finish Name
Finish Type
Fixture Type
Glass
Indoor/Outdoor
Lamp Included
Lamp Shape
Lamp Type
Lamp Type Actual
Lamp Type Basic
Lifestyle
LM-79 Lumens
LM-79 Lumens per Watt
Mount location
Mounting for outlet box included
New Products
Number of Lamps
Number of Lamps Total
Operating Temperature Celcius Max
Power Source
Power Source Required?
Prewired
Room Type
Socket Base Type - Main
Spacing
Starting Temperature - Minimum
Style
Sub Brand
Type
UPC
Warranty Length
Dimensions
Height
Length
Length - Installed
Note Weight of fixture exceeds NEC limits
Overall Length with
Weight
Width
Width Diameter Descriptor
Amperage Rating
Frequency Rating
Lamp Wattage
Lumens Per Watt
Power Factor
Voltage Rating
Ground Wire Color
Wire Length
Americans with Disabilities Act
Buy American Compliant
Certified Listed
Certified Listed Location
DarkSky
Energy Efficient
ENERGY STAR Certified
Industry Standard(s)
JA8
Other Heavy Metal Content Indicator
Title 20
Title 22
Title 24
TM-21
Carton Quantity
Pallet Quantity
Instruction Sheet Number