PROGRESS LIGHTING
Image of P4802-74 Archie Collection Five-Light Venetian Bronze Double Prismatic Glass Chandelier
Image of P4802-74 Archie Collection Five-Light Venetian Bronze Double Prismatic Glass Chandelier
Discontinued
Clearance

Archie Collection Five-Light Venetian Bronze Double Prismatic Glass Chandelier

$84.50 USD
$474.43 USD

Brand: Progress Lighting

Catalog ID: P4802-74

Collection name: Archie

Product details

General

Can be mounted up or down

No

Catalog Number

P4802-74

Category General

Chandeliers

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Bronze

Color Generic

Brown

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

EU RoHS Indicator

Contact Manufacturer

Fan - Dual mount

No

Finish Name

Venetian Bronze

Finish Type

Plated

Fixture Type

Chandelier

Glass

Clear Halophane

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Coastal
  • Farmhouse
  • Urban Industrial
  • Vintage Electric

Mount location

Ceiling Chain

Mounting for outlet box included

strap

Mounting Type

Ceiling Chain Hung

New Products

No

Number of Lamps

5

Number of Lamps Total

5

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Dining Room
  • Great Room

Service Life

On Website=Yes

Socket Base Type - Main

E26

Socket Type

sockets

Socket type material

ceramic

Style

Traditional/Classic

Type

Chandelier

UPC

785247187126

Warranty Length

1 year warranty

Dimensions

Dimensions

25 in x 25 in x 22 in

Height

22 in

Length

25 in

Length - Installed

96 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Stem

Weight

24 lb

Width

25 in

Width Diameter Descriptor

dia.

Electrical Ratings

Lamp Wattage

100 W

Voltage Rating

120 V

Conductor Related

Ground Wire Color

bare copper

Wire Length

120 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

UL-CUL

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

18

Resources

Instruction Sheet Number

93043873

Resources and downloads