PROG_P2989_81_PRODIMAGE
PROG_P2989_81_PRODIMAGE
PROG_P2989_81_detail_PRODIMAGE
PROG_P2989_81_arm_PRODIMAGE
+3
PROG_archie glass1_detailshot

Archie Collection One-Light Antique Nickel Clear Double Prismatic Glass Coastal Bath Vanity Light

$89.76 USD
OR

Brand:

Progress Lighting

Catalog ID:

P2989-81

Collection name:

Archie

Archie is a standout in any room and provides a fun and fashionable way to light your home. The authentic, prismatic style glass shade diffuses light to provide functional and stylish illumination. Finely crafted strap and knob details are conveyed by the Antique Nickel finish. This single-light fixture can be installed with the glass facing up or down to suit your preference.

  • Ideal for a bathroom, hallway, or foyer
  • Perfect for coastal, farmhouse, transitional, and vintage electric style settings
  • Beautiful antique nickel finish
  • Stunning clear double prismatic glass shade
  • Mount the light fixture facing up or down
  • Use 1 medium base bulb that is sold separately (100 W max - LED/CFL/incandescent)
  • compatible with dimmable bulbs
  • Measures 5.75-inch width by 8.25-inch height by 7.25-inch (extends from wall)
  • Certifications: UL-CUL Damp Location Listed
  • Pairs with the Academy and Archives collections by Progress Lighting
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.

Product details

General

Can be mounted up or down
Yes
Category General
Bath & Vanity
Coating
plated
Color
Nickel
Color Generic
Grey
Construction Material - Main
Steel
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Antique Nickel
Finish Type
Plated
Fixture Type
Bath & Vanity
Glass
Clear Double Prismatic
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
  • Coastal
  • Farmhouse
  • Transitional
  • Vintage Electric
Mount location
Wall
Mounting for outlet box included
strap
Mounting Type
Wall
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Quick Install canopy
No
Quick Link connector
No
Room Type
  • Bathroom
  • Hall & Foyer
Socket Base Type - Main
E26
Socket Type
socket
Socket type material
ceramic
Style
Traditional/Classic
Type
Bath Sconce
UPC
785247154692
Warranty Length
1-year Limited Warranty

Dimensions

Depth
7.25 in
Dimensions
5.75 in x 7.25 in x 8.25 in
Gross Weight with Packaging
4 lb
Height
8.25 in
Height to Center
5.25 in
Length
5.75 in
Note Weight of fixture exceeds NEC limits
No
Weight
4 lb
Width
7.25 in
Width Diameter Descriptor
Depth

Electrical Ratings

Lamp Wattage
100 W
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
UL-CUL
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1 EA
Pallet Quantity
100

Resources

Instruction Sheet Number
93029496