PROGRESS LIGHTING
PROG_P5173_74_PRODIMAGE
PROG_P5173_74_PRODIMAGE
PROG_Stem_2qty6_1qty12_2qty15_Chain_1qty6-links_includes_Info-Graphic
PROG_archie_P2989_on-edit_detailshot
+9
PROG_Sizing_guideline_Kitchen_Pendants_info

Archie Collection One-Light Venetian Bronze Double Prismatic Glass Coastal Mini-Pendant Light

$136.73 USD
OR

Brand:

Progress Lighting

Catalog ID:

P5173-74

Collection name:

Archie

The Archie Collection brings a vintage, industrial flair to interior settings. The collection’s distinctive double prismatic glass adds visual interest as its crisscross pattern comes to life when illuminated. The distinctive finely crafted strap and knob detail adds authentic industrial flair. This one-light mini-pendant is perfect for kitchens, dining rooms, rec room and anywhere pendants could be used. Venetian Bronze finish.

  • The mini-pendant from the Archie Collection are Ideal for kitchens, breakfast nooks and bar areas and pendants can substitute for lamps over bedside tables or hang in multiples over a kitchen island
  • With its vintage charm, the fixture is perfect for coastal, farmhouse, transitional, and vintage electric style settings
  • Stunning double clear prismatic glass shade diffuses light to provide functional illumination.
  • Finely crafted strap and knob details finished in a handsome venetian bronze finish
  • Includes two 6", one 12", two 15" stems and 6 links of chain for a variety of mounting types and sloped ceiling
  • Measures: 5.75 in x 5.75 in x 8.75 in
  • Uses one medium base style bulbs 100 W max (sold separately)
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Installation instructions and mounting hardware are included

Product details

General

Can be mounted up or down

No

Catalog Number

P5173-74

Category General

Pendants

Chain gauge

9 Gauge

Chain Qty

1 EA

Coating

plated

Color

Bronze

Color Generic

Brown

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Venetian Bronze

Finish Type

Plated

Fixture Type

Mini-Pendant

Glass

Double Prismatic

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Coastal
  • Farmhouse
  • Transitional
  • Vintage Electric

Mount location

Ceiling Stem Hung with 6 links of chain

Mounting for outlet box included

strap

Mounting Type

Ceiling Stem Hung With 6 Links Of Chain

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Kitchen
  • Bar

Socket Base Type - Main

E26

Socket Type

socket

Socket type material

ceramic

Style

Traditional/Classic

Type

Mini-Pendant

UPC

785247158959

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

5.75 in x 5.75 in x 8.75 in

Gross Weight with Packaging

5 lb

Height

8.75 in

Length

5.75 in

Length - Installed

75 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Stem

Weight

5 lb

Width

5.75 in

Width Diameter Descriptor

dia.

Electrical Ratings

Lamp Wattage

100 W

Voltage Rating

120 V

Conductor Related

Wire Length

120 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

Contact Manufacturer

Certified Listed

UL-CUL

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1 EA

Pallet Quantity

75

Resources

Instruction Sheet Number

93029501