PROGRESS LIGHTING
Architectural bronze-finished ceiling fan with white opal shade.
Architectural bronze-finished ceiling fan with white opal shade.
play
3D View
play
+9
Discontinued

Arlo Collection 60" Indoor/Outdoor Six-Blade Architectural Bronze Ceiling Fan

$906.29 USD
OR

Brand: Progress Lighting

Catalog ID: P250026-129-30

Collection name: Arlo

Product details

General

Adjustable

No

Battery Capacity

0.21 Ah

Battery Type

CR2032 3V Lithium-Metal

Can be mounted up or down

No

Catalog Number

P250026-129-30

Category General

Fans

Color

Bronze

Color Generic

Brown

Color Rendering Index (CRI)

90 CRI

Color Temperature

3000 K

Construction Material - Main

Steel

Control

Handheld Remote with Wall Bracket

Dimming Protocol

  • Triac/Forward Phase
  • ELV/Reverse Phase

Dimming Range

Dims to 10% Brightness

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Fan - Blade finish

Architectural Bronze

Fan - Blade Pitch

13 °

Fan - Dual mount

No

Fan - Motor speed

6 Speed, Remote Control Reverse

Fan blades finish descriptor

Non Reversible

Finish Name

Architectural Bronze

Fixture Type

Ceiling Fan

Glass

White Opal

Indoor/Outdoor

Indoor & Outdoor

Lamp Included

Yes

Lamp Shape

LED

Lamp Type

Module

Lamp Type Actual

LED

Lamp Type Basic

Solid State

Lifestyle

  • Modern
  • Modern Mountain
  • Urban Industrial

Light Distribution

Downlight

Mount location

Ceiling

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Remote included

6 Speed Remote Control

Room Type

  • Great Room
  • Bedroom
  • Living Room
  • Bonus Room

Service Life

On Website=Yes

Socket Base Type - Main

Module

Sub Brand

Progress LED

Switch Type

Push button

Type

Standard

UPC

785247240654

Warranty Length

Limited Lifetime Warranty

Dimensions

Dimensions

60 in x 60 in x 18.575 in

Fan - Recommended room size

401 ft²

Height

18.575 in

Length

60 in

Note Weight of fixture exceeds NEC limits

No

Weight

21.16 lb

Width

60 in

Width Diameter Descriptor

dia.

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

24 W

Voltage Rating

120 V

Conductor Related

Wire Length

80 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cULus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EPACTairflow efficiency cfmwatt

282

EPACTenergy consumption watts

19

JA8

2019

Restricted Country and Reason

Mexico

Title 20

Yes

Title 22

No

Title 24

Yes

TM-21

50000

Logistics

Carton Quantity

1

Pallet Quantity

20

Resources

Instruction Sheet Number

93114648

Media

Videos

play
RH787T Remote Pairing
play
PROG_P250026-129-30architectural-bronze_video
play
HOW TO SELECT THE PERFECT FAN IN 5 STEPS

3D AR Model