PROGRESS LIGHTING
Image of P710120-191 Arya Collection Four-Light Brushed Gold Luxe Wall Bracket
Image of P710120-191 Arya Collection Four-Light Brushed Gold Luxe Wall Bracket
Image of P710120-191 Arya Collection Four-Light Brushed Gold Luxe Wall Bracket
Image of P710120-191 Arya Collection Four-Light Brushed Gold Luxe Wall Bracket
+10
Image of P710120-191 Arya Collection Four-Light Brushed Gold Luxe Wall Bracket

Arya Collection Four-Light Brushed Gold Luxe Wall Bracket

$154.00 USD

Brand: Progress Lighting

Catalog ID: P710120-191

Collection name: Arya

The Arya Collection has a lively essence created by the rhythm of slender, graceful features. The style offers modern appeal with understated elegance.A pair of staggered arms coated in a soft brushed gold are attached to a simple square backplate, defining this bold architectural form. The minimalist wall bracket brings a modern flair to ceilings in dining rooms, bedrooms and living rooms in luxe, mid-century modern and contemporary settings. It can be mounted horizontally or vertically. This fixture is part of the Progress Lighting Design Series, a lighting collection offering fashionable styles and affordable luxury lighting for the home.

  • The Arya Collection wall bracket brings a modern flair to ceilings in dining rooms, living rooms or bedrooms
  • This style offers modern appeal with understated elegance that is ideal for interiors in luxe, mid-century modern and contemporary settings.
  • The fixture is coated in a softly gleaming, brushed gold finish
  • A pair of staggered arms coated in a soft brushed gold are attached to a simple square backplate, defining this bold architectural form
  • Mount the light fixture with the bulbs facing vertical or horizontal for more design flexibility
  • Uses (4) 60-Watt maximum, candelabra base bulbs or LED equivalent, that is sold separately, and dimmable when used in conjunction with a dimmable bulb
  • Measures 4.5-in. width by 20-in. height, extends from wall 2.87-in. without the light bulbs. Depending on the length of the bulb, the fixture height will change.
  • Certifications: cULus Damp Location listed, fixture can be used in rooms where moisture may be present
  • Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Includes installation instructions and mounting hardware for a quick, easy installation
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality

Product details

PROG_PL_Design_Series_logo_GOLD_logo

General

Can be mounted up or down

Yes

Catalog Number

P710120-191

Color

Gold

Color Generic

Gold

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Yes

Finish Name

Brushed Gold

Finish Type

Plated

Fire Resistance

No

Fixture Type

Wall Sconce

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

B10

Lamp Type

B10

Lamp Type Basic

Incandescent

Lifestyle

  • Luxe
  • Mid-Century Modern
  • Contemporary

Light Distribution

Ambient

Mount location

Wall

Mounting for outlet box included

Backplate

Mounting Type

Wall

New Products

Yes

Number of Lamps

4

Number of Lamps Total

4

Photocell

No

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Dining Room
  • Living Room
  • Bedroom

Service Life

On Website=Yes

Socket Base Type - Main

E12

Socket Type

Socket

Socket type material

Phenolic

UPC

785247255337

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

20 in x 2.87 in x 4.5 in

Height

4.5 in

Height to Center

2.25 in

Length

20 in

Note Weight of fixture exceeds NEC limits

No

Weight

2.91 lb

Width

2.87 in

Width Diameter Descriptor

Extends

Electrical Ratings

Input Voltage

120 VAC

Lamp Wattage

60 W

Voltage Rating

120 VAC

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

Yes

Certified Listed

cULus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

N/A

Logistics

Carton Quantity

1

Resources

Instruction Sheet Number

93165384