PROGRESS LIGHTING
PROG_P300315_015_hero_PRODIMAGE
PROG_P300315_015_hero_PRODIMAGE
PROG_Ashford_Polished_Chrome_GeneralLit
PROG_Sizing_guideline_Bath_Double_2light_info
+1
PROG_PL_1596_E26_A19-clear_Dimmable_Lamp_Graphic

Ashford Collection Two-Light Polished Chrome and Opal Glass Farmhouse Style Bath Vanity Wall Light

$153.01 USD
OR

Brand:

Progress Lighting

Catalog ID:

P300315-015

Collection name:

Ashford

Provide nostalgic charm with the Ashford Collection 2-Light Polished Chrome Opal Glass Farmhouse Bath Vanity Light. The circular backplate, elegantly curved arms, and vintage light bases are coated in a beautiful polished chrome finish for a crisp aesthetic. Light sources glow from inside opal glass shades that skillfully blend the old with the new.

  • Application: Provide nostalgic charm with the Ashford Collection 2-Light Polished Chrome Opal Glass Farmhouse Bath Vanity Light ideal for any entryway, hallway, foyer, bedroom, sitting room, living room, or bathroom.
  • Styles: Perfect for farmhouse, coastal, and transitional style settings.
  • Finish: The circular backplate, elegantly curved arms, and vintage light bases are coated in a beautiful polished chrome finish for a crisp aesthetic.
  • Materials: Constructed from steel to ensure a long product lifespan. Mount the light fixture facing up or down.
  • Glass/Shade: Light sources glow from inside opal glass shades that skillfully blend the old with the new.
  • Bulbs: For ideal illumination, use 2 medium base bulbs that are sold separately (100w max - LED/CFL/incandescent). Compatible with dimmable bulbs.
  • Dimensions: Measures 14-1/2-inch width by 10-inch height by 8-inch depth.
  • Certifications: cULus damp location listed.
  • Pairs With: Pairs with a variety of Progress Lighting fixtures.
  • Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.

Product details

General

Can be mounted up or down

Yes

Catalog Number

P300315-015

Color

Chrome

Color Generic

Chrome

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

Finish Name

Polished Chrome

Finish Type

Plated

Fixture Type

Bath & Vanity

Glass

Opal

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A Lamp

Lamp Type Basic

Incandescent

Lifestyle

  • Farmhouse
  • Coastal
  • Transitional

Light Distribution

Ambient

Mount location

Wall

Mounting for outlet box included

Round Mounting Plate

Mounting Type

Wall

New Products

No

Number of Lamps

2

Number of Lamps Total

2

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

Bathroom

Socket Base Type - Main

E26

Socket Type

Socket

Socket type material

Porcelain

Type

Standard

UPC

785247245529

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

14.5 in x 8 in x 10 in

Height

10 in

Height to Center

5.0625 in

Length

14.5 in

Note Weight of fixture exceeds NEC limits

No

Weight

3.39 lb

Width

8 in

Width Diameter Descriptor

Extends

Electrical Ratings

Frequency Rating

60 Hz

Input Voltage

120 V

Lamp Wattage

100 W

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cULus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

32

Resources

Instruction Sheet Number

93129479