PROGRESS LIGHTING
PROG_P5450-20_hero_PRODIMAGE
PROG_P5450-20_hero_PRODIMAGE
PROG_P5450-20-Detail_009_PRODIMAGE
PROG_P5450-20-Detail_007_PRODIMAGE
+6
PROG_ashmore_IMG_1497_detailshot

Ashmore Collection Three-Light Post Lantern

$529.87 USD
OR

Brand:

Progress Lighting

Catalog ID:

P5450-20

Collection name:

Ashmore

Inspired by lanterns from the Old World, the Ashmore collection incorporates handsome details, quill-scrolled arms and decorative finials. The water seeded glass is in a die-cast aluminum frame. The three-light post lantern. Antique Bronze finish.

  • Elevate your home's curb appeal with the Ashmore Collection post lantern light ideal for a lawn, backyard, outdoor living space, or driveway
  • A rich antique bronze finish complements a variety of exteriors, including traditional and transitional designs.
  • Water seeded glass and decorative finials gives it an upscale look.
  • Constructed from die-cast aluminum to ensure a long product lifespan.
  • Measures: 9.5 in x 9.5 in x 23.75 in
  • Uses three candelabra 60 W max bulbs (sold separately)
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Installation instructions and mounting hardware are included

Product details

General

Can be mounted up or down

No

Catalog Number

P5450-20

Category General

Outdoor

Color

Bronze

Color Generic

Brown

Construction Material - Main

Die-Cast Aluminum

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Antique Bronze

Finish Type

Powder Coat Paint

Fixture Type

Outdoor Post

Glass

Water Seeded

Indoor/Outdoor

Outdoor

Lamp Included

No

Lamp Shape

B10

Lamp Type

B Lamp

Lamp Type Actual

B Lamp

Lamp Type Basic

Incandescent

Lifestyle

  • New Traditional
  • Traditional
  • Transitional

Mount location

Post

Mounting for outlet box included

No

Mounting Type

Post Top

New Products

No

Number of Lamps

3

Number of Lamps Total

3

Post top fits standard

Yes

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

Outdoor

Socket Base Type - Main

E12

Socket Type

sockets

Socket type material

phenolic

Style

  • New Traditional
  • Rustic

UPC

785247172658

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

9.5 in x 9.5 in x 23.75 in

Gross Weight with Packaging

9 lb

Height

23.75 in

Length

9.5 in

Note Weight of fixture exceeds NEC limits

No

Weight

9 lb

Width

9.5 in

Width Diameter Descriptor

dia.

Electrical Ratings

Lamp Wattage

60 W

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

Contact Manufacturer

Certified Listed

UL-CUL

Certified Listed Location

Wet Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1 EA

Pallet Quantity

24

Resources

Instruction Sheet Number

023814

Resources and downloads