PROGRESS LIGHTING
PROG_P5649-20_hero_PRODIMAGE
PROG_P5649-20_hero_PRODIMAGE
PROG_P5649-20-Detail_004_PRODIMAGE
PROG_P5649-20-Detail_005_PRODIMAGE
+10
PROG_ashmore_IMG_1500_detailshot

Ashmore Collection Two-Light Wall Lantern

$149.71 USD
OR

Brand:

Progress Lighting

Catalog ID:

P5649-20

Collection name:

Ashmore

Inspired by lanterns from the Old World, the Ashmore collection incorporates handsome details, quill-scrolled arms and decorative finials. The water seeded glass is in a die-cast aluminum frame. Two-light wall lantern. Antique Bronze finish.

  • Elevate your home's curb appeal with the Ashmore Collection medium wall lantern that can be hung on either side of a front or rear door, by a garage, on exterior walls or in porches or outdoor living areas
  • A rich antique bronze finish complements a variety of exteriors, including traditional and transitional designs.
  • Water seeded glass, quill-scrolled arms and decorative finials gives it an upscale look.
  • Constructed from die-cast aluminum to ensure a long product lifespan.
  • Measures: 6.625 in x 9.375 in x 14.8125 in
  • Uses two candelabra 60 W max bulbs (sold separately)
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Installation instructions and mounting hardware are included

Product details

General

Can be mounted up or down

No

Catalog Number

P5649-20

Category General

Outdoor

Color

Bronze

Color Generic

Brown

Construction Material - Main

Die-Cast Aluminum

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Antique Bronze

Finish Type

Powder Coat Paint

Fixture Type

Outdoor Wall

Glass

Water Seeded

Indoor/Outdoor

Outdoor

Lamp Included

No

Lamp Shape

B10

Lamp Type

B Lamp

Lamp Type Actual

B Lamp

Lamp Type Basic

Incandescent

Lifestyle

  • New Traditional
  • Traditional
  • Transitional

Mount location

Wall

Mounting for outlet box included

strap

Mounting Type

Wall

New Products

No

Number of Lamps

2

Number of Lamps Total

2

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

Outdoor

Socket Base Type - Main

E12

Socket Type

sockets

Socket type material

phenolic

Style

  • New Traditional
  • Rustic

UPC

785247172436

Warranty Length

1-year Limited Warranty

Dimensions

Depth

9.375 in

Dimensions

6.625 in x 9.375 in x 14.8125 in

Gross Weight with Packaging

5 lb

Height

14.8125 in

Height to Center

4 in

Length

6.625 in

Note Weight of fixture exceeds NEC limits

No

Weight

5 lb

Width

9.375 in

Width Diameter Descriptor

Depth

Electrical Ratings

Lamp Wattage

60 W

Voltage Rating

120 V

Conductor Related

Wire Length

72 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

Contact Manufacturer

Certified Listed

UL-CUL

Certified Listed Location

Wet Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1 EA

Pallet Quantity

48

Resources

Instruction Sheet Number

93015062